Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
Request the lead time here
50.8 mm
180
1.5 mm
11.1 mm
475.00 Nmm
Request the lead time here
50.8 mm
270
1.5 mm
11.5 mm
475.00 Nmm
Request the lead time here
50.8 mm
360
1.6 mm
13.1 mm
582.00 Nmm
Request the lead time here
50.8 mm
180
1.8 mm
13.1 mm
791.00 Nmm
Request the lead time here
50.8 mm
90
1.9 mm
9.5 mm
989.00 Nmm
Request the lead time here
50.8 mm
270
2.0 mm
11.5 mm
1102.00 Nmm
Request the lead time here
63.5 mm
90
2.2 mm
10.7 mm
1356.00 Nmm
Request the lead time here
63.5 mm
360
2.2 mm
17.5 mm
1356.00 Nmm
Request the lead time here
63.5 mm
270
2.2 mm
17.1 mm
1356.00 Nmm
Request the lead time here
76.2 mm
180
2.4 mm
18.6 mm
1808.00 Nmm
Request the lead time here
63.5 mm
180
2.2 mm
11.9 mm
1356.00 Nmm
Request the lead time here
76.2 mm
180
2.4 mm
13.5 mm
1808.00 Nmm
Request the lead time here
19.1 mm
90
0.6 mm
3.6 mm
42.40 Nmm
Request the lead time here
19.1 mm
270
0.5 mm
4.0 mm
15.82 Nmm
Request the lead time here
25.4 mm
270
0.8 mm
4.4 mm
70.60 Nmm
Request the lead time here
50.8 mm
180
1.6 mm
9.1 mm
582.00 Nmm
Request the lead time here
12.7 mm
180
0.4 mm
2.0 mm
10.51 Nmm
Request the lead time here
19.1 mm
180
0.4 mm
2.8 mm
7.91 Nmm
Request the lead time here
25.4 mm
360
0.8 mm
6.0 mm
92.70 Nmm
Request the lead time here
25.4 mm
360
0.8 mm
6.4 mm
70.60 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 17.3 mm | 0.681 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Right Hand

1217806


Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.1 mm
Torsion Spring - 270 °; Outside Diameter: 17.8 mm | 0.701 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Left Hand

1217809


Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 360 °; Outside Diameter: 20.3 mm | 0.799 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 582.00 Nmm, Wind Direction: Right Hand

1217824


Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    13.1 mm
Torsion Spring - 180 °; Outside Diameter: 20.6 mm | 0.811 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Left Hand

1217829


Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.1 mm
Torsion Spring - 90 °; Outside Diameter: 16.1 mm | 0.634 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Right Hand

1217838


Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    9.5 mm
Torsion Spring - 270 °; Outside Diameter: 18.5 mm | 0.728 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

1217855


Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 90 °; Outside Diameter: 18.2 mm | 0.717 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Left Hand

1217861


Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    10.7 mm
Torsion Spring - 360 °; Outside Diameter: 26.8 mm | 1.055 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

1217872


Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    17.5 mm
Torsion Spring - 270 °; Outside Diameter: 26.4 mm | 1.039 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Left Hand

1217869


Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    17.1 mm
Torsion Spring - 180 °; Outside Diameter: 28.7 mm | 1.13 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Right Hand

1217878


Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    18.6 mm
Torsion Spring - 180 °; Outside Diameter: 19.3 mm | 0.76 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

1217864


Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    11.9 mm
Torsion Spring - 180 °; Outside Diameter: 22.1 mm | 0.87 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Left Hand

1217875


Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    13.5 mm
Torsion Spring - 90 °; Outside Diameter: 6.0 mm | 0.236 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 42.40 Nmm ; Wind Direction: Right Hand

1217670


Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 270 °; Outside Diameter: 6.2 mm | 0.244 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 15.82 Nmm ; Wind Direction: Left Hand

1217629


Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 270 °; Outside Diameter: 6.9 mm | 0.272 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 70.60 Nmm ; Wind Direction: Left Hand

1217699


Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring - 180 °; Outside Diameter: 15.0 mm | 0.591 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 582.00 Nmm ; Wind Direction: Left Hand

1217815


Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 180 °; Outside Diameter: 3.3 mm | 0.13 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 10.51 Nmm ; Wind Direction: Left Hand

1217599


Stock Levels
Request the lead time here
Attributes
  • Torque
    10.51 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.0 mm
Torsion Spring - 180 °; Outside Diameter: 4.9 mm | 0.193 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 7.91 Nmm ; Wind Direction: Right Hand

1217590


Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 360 °; Outside Diameter: 9.7 mm | 0.382 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 92.70 Nmm, Wind Direction: Right Hand

1217716


Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.0 mm
Torsion Spring - 360 °; Outside Diameter: 10.4 mm | 0.409 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Right Hand

1217704


Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm