Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$7.3921 - $8.1907 Request the lead time here
63.5 mm
180
2.2 mm
16.3 mm
1356.00 Nmm
$8.0407 - $8.9094 Request the lead time here
50.8 mm
270
2.0 mm
13.9 mm
1102.00 Nmm
$8.3792 - $9.2845 Request the lead time here
63.5 mm
270
2.2 mm
17.1 mm
1356.00 Nmm
$8.0407 - $8.9094 Request the lead time here
50.8 mm
360
2.0 mm
14.7 mm
1102.00 Nmm
$8.3792 - $9.2845 Request the lead time here
63.5 mm
360
2.2 mm
17.5 mm
1356.00 Nmm
$8.8515 - $9.8077 Request the lead time here
76.2 mm
180
2.4 mm
13.5 mm
1808.00 Nmm
$7.8089 - $8.6525 Request the lead time here
50.8 mm
270
1.9 mm
13.5 mm
989.00 Nmm
$7.5707 - $8.3886 Request the lead time here
50.8 mm
360
1.8 mm
13.9 mm
791.00 Nmm
$7.5707 - $8.3886 Request the lead time here
50.8 mm
270
1.8 mm
13.5 mm
791.00 Nmm
$8.8515 - $9.8077 Request the lead time here
76.2 mm
180
2.4 mm
18.6 mm
1808.00 Nmm
$8.8515 - $9.8077 Request the lead time here
76.2 mm
180
2.4 mm
18.6 mm
1808.00 Nmm
$7.8089 - $8.6525 Request the lead time here
50.8 mm
270
1.9 mm
12.7 mm
989.00 Nmm
$8.0407 - $8.9094 Request the lead time here
50.8 mm
360
2.0 mm
14.7 mm
1102.00 Nmm
$7.3921 - $8.1907 Request the lead time here
63.5 mm
90
2.2 mm
10.7 mm
1356.00 Nmm
$6.9044 - $7.6503 Request the lead time here
50.8 mm
180
1.9 mm
12.3 mm
989.00 Nmm
$6.8379 - $7.5766 Request the lead time here
50.8 mm
180
1.9 mm
10.7 mm
989.00 Nmm
$8.0407 - $8.9094 Request the lead time here
50.8 mm
270
2.0 mm
11.5 mm
1102.00 Nmm
$8.0407 - $8.9094 Request the lead time here
50.8 mm
270
2.0 mm
13.9 mm
1102.00 Nmm
$6.9044 - $7.6503 Request the lead time here
50.8 mm
90
1.9 mm
9.5 mm
989.00 Nmm
$7.8089 - $8.6525 Request the lead time here
50.8 mm
360
1.9 mm
16.7 mm
989.00 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 25.3 mm | 0.996 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

1217866

Price Range
$8.1907 - $7.3921

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    16.3 mm
Torsion Spring - 270 °; Outside Diameter: 21.7 mm | 0.854 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Right Hand

1217858

Price Range
$8.9094 - $8.0407

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    13.9 mm
Torsion Spring - 270 °; Outside Diameter: 26.4 mm | 1.039 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Left Hand

1217869

Price Range
$9.2845 - $8.3792

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    17.1 mm
Torsion Spring - 360 °; Outside Diameter: 22.9 mm | 0.902 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

1217859

Price Range
$8.9094 - $8.0407

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    14.7 mm
Torsion Spring - 360 °; Outside Diameter: 26.8 mm | 1.055 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Left Hand

1217871

Price Range
$9.2845 - $8.3792

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    17.5 mm
Torsion Spring - 180 °; Outside Diameter: 22.1 mm | 0.87 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Right Hand

1217876

Price Range
$9.8077 - $8.8515

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    13.5 mm
Torsion Spring - 270 °; Outside Diameter: 21.0 mm | 0.827 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Left Hand

1217845

Price Range
$8.6525 - $7.8089

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    13.5 mm
Torsion Spring - 360 °; Outside Diameter: 21.4 mm | 0.843 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Left Hand

1217835

Price Range
$8.3886 - $7.5707

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.9 mm
Torsion Spring - 270 °; Outside Diameter: 21.0 mm | 0.827 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 791.00 Nmm, Wind Direction: Right Hand

1217834

Price Range
$8.3886 - $7.5707

Stock Levels
Request the lead time here
Attributes
  • Torque
    791.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.8 mm
  • Mandrel Size
    13.5 mm
Torsion Spring - 180 °; Outside Diameter: 28.7 mm | 1.13 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Left Hand

1217877

Price Range
$9.8077 - $8.8515

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    18.6 mm
Torsion Spring - 180 °; Outside Diameter: 28.7 mm | 1.13 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Right Hand

1217878

Price Range
$9.8077 - $8.8515

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    18.6 mm
Torsion Spring - 270 °; Outside Diameter: 17.8 mm | 0.701 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Right Hand

1217844

Price Range
$8.6525 - $7.8089

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    12.7 mm
Torsion Spring - 360 °; Outside Diameter: 22.9 mm | 0.902 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Right Hand

1217860

Price Range
$8.9094 - $8.0407

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    14.7 mm
Torsion Spring - 90 °; Outside Diameter: 18.2 mm | 0.717 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

1217862

Price Range
$8.1907 - $7.3921

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    10.7 mm
Torsion Spring - 180 °; Outside Diameter: 19.7 mm | 0.776 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Right Hand

1217842

Price Range
$7.6503 - $6.9044

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    12.3 mm
Torsion Spring - 180 °; Outside Diameter: 17.2 mm | 0.677 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Left Hand

1217839

Price Range
$7.5766 - $6.8379

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    10.7 mm
Torsion Spring - 270 °; Outside Diameter: 18.5 mm | 0.728 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Right Hand

1217856

Price Range
$8.9094 - $8.0407

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 270 °; Outside Diameter: 21.7 mm | 0.854 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

1217857

Price Range
$8.9094 - $8.0407

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    13.9 mm
Torsion Spring - 90 °; Outside Diameter: 16.1 mm | 0.634 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Left Hand

1217837

Price Range
$7.6503 - $6.9044

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    9.5 mm
Torsion Spring - 360 °; Outside Diameter: 24.8 mm | 0.976 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Right Hand

1217848

Price Range
$8.6525 - $7.8089

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    16.7 mm