Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$4.3357 - $4.8041 Request the lead time here
12.7 mm
180
0.3 mm
2.8 mm
5.31 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
90
0.5 mm
2.8 mm
21.10 Nmm
$4.294 - $4.7579 Request the lead time here
25.4 mm
180
0.5 mm
3.6 mm
21.10 Nmm
$4.899 - $5.4283 Request the lead time here
31.8 mm
270
1.1 mm
5.9 mm
226.00 Nmm
$5.4816 - $6.0739 Request the lead time here
31.8 mm
270
1.2 mm
6.4 mm
282.00 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
180
1.3 mm
8.7 mm
328.00 Nmm
$4.4885 - $4.9734 Request the lead time here
25.4 mm
360
0.8 mm
6.4 mm
70.60 Nmm
$4.5997 - $5.0966 Request the lead time here
31.8 mm
270
1.0 mm
5.5 mm
134.50 Nmm
$7.8089 - $8.6525 Request the lead time here
50.8 mm
270
1.9 mm
13.5 mm
989.00 Nmm
$6.7048 - $7.4291 Request the lead time here
50.8 mm
180
1.6 mm
9.1 mm
582.00 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
90
0.5 mm
2.8 mm
15.82 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
270
0.8 mm
4.0 mm
92.70 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
270
0.8 mm
4.4 mm
70.60 Nmm
$4.5997 - $5.0966 Request the lead time here
31.8 mm
270
1.0 mm
7.9 mm
134.50 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
270
1.0 mm
8.7 mm
155.40 Nmm
$7.6394 - $17.8252 Request the lead time here
50.8 mm
180
1.1 mm
9.1 mm
226.00 Nmm
$4.294 - $4.7579 Request the lead time here
19.1 mm
90
0.6 mm
2.8 mm
34.80 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
180
0.6 mm
3.6 mm
42.40 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.6 mm
5.2 mm
42.40 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.7 mm
3.6 mm
58.20 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 4.2 mm | 0.165 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 5.31 Nmm ; Wind Direction: Right Hand

1217578

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 90 °; Outside Diameter: 4.9 mm | 0.193 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 21.10 Nmm ; Wind Direction: Right Hand

1217634

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 6.2 mm | 0.244 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 21.10 Nmm ; Wind Direction: Right Hand

1217638

Price Range
$4.7579 - $4.294

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 270 °; Outside Diameter: 9.7 mm | 0.382 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 226.00 Nmm, Wind Direction: Left Hand

1217759

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    5.9 mm
Torsion Spring - 270 °; Outside Diameter: 10.6 mm | 0.417 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 282.00 Nmm, Wind Direction: Right Hand

1217772

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 180 °; Outside Diameter: 14.1 mm | 0.555 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Left Hand

1217781

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 360 °; Outside Diameter: 10.4 mm | 0.409 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 70.60 Nmm ; Wind Direction: Left Hand

1217703

Price Range
$4.9734 - $4.4885

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.4 mm
Torsion Spring - 270 °; Outside Diameter: 9.0 mm | 0.354 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 134.50 Nmm, Wind Direction: Left Hand

1217735

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 270 °; Outside Diameter: 21.0 mm | 0.827 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 989.00 Nmm ; Wind Direction: Right Hand

1217846

Price Range
$8.6525 - $7.8089

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    13.5 mm
Torsion Spring - 180 °; Outside Diameter: 15.0 mm | 0.591 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 582.00 Nmm ; Wind Direction: Right Hand

1217816

Price Range
$7.4291 - $6.7048

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 90 °; Outside Diameter: 4.5 mm | 0.177 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 15.82 Nmm ; Wind Direction: Right Hand

1217622

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 270 °; Outside Diameter: 6.7 mm | 0.264 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 92.70 Nmm ; Wind Direction: Right Hand

1217712

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 270 °; Outside Diameter: 6.9 mm | 0.272 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 70.60 Nmm, Wind Direction: Right Hand

1217700

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring - 270 °; Outside Diameter: 12.1 mm | 0.476 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 134.50 Nmm, Wind Direction: Right Hand

1217738

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    7.9 mm
Torsion Spring - 270 °; Outside Diameter: 13.0 mm | 0.512 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 155.40 Nmm, Wind Direction: Left Hand

1217749

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 180 °; Outside Diameter: 14.6 mm | 0.575 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 226.00 Nmm, Wind Direction: Right Hand

1217758

Price Range
$17.8252 - $7.6394

Stock Levels
Request the lead time here
Attributes
  • Torque
    226.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.1 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 90 °; Outside Diameter: 5.2 mm | 0.205 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 34.80 Nmm, Wind Direction: Right Hand

1217658

Price Range
$4.7579 - $4.294

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 5.7 mm | 0.224 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 42.40 Nmm, Wind Direction: Left Hand

1217671

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 180 °; Outside Diameter: 7.7 mm | 0.303 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 42.40 Nmm, Wind Direction: Right Hand

1217674

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.2 mm
Torsion Spring - 180 °; Outside Diameter: 6.3 mm | 0.248 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 58.20 Nmm, Wind Direction: Left Hand

1217683

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    3.6 mm