Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$4.5997 - $5.0966 Request the lead time here
31.8 mm
360
1.0 mm
8.3 mm
134.50 Nmm
$4.899 - $5.4283 Request the lead time here
50.8 mm
360
1.0 mm
8.7 mm
155.40 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
270
0.6 mm
5.5 mm
42.40 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
90
0.7 mm
4.0 mm
58.20 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
90
0.4 mm
1.6 mm
7.91 Nmm
$4.5997 - $5.0966 Request the lead time here
31.8 mm
360
1.0 mm
8.3 mm
134.50 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.5 mm
3.6 mm
21.10 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
180
0.5 mm
2.8 mm
15.82 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
180
0.4 mm
2.4 mm
13.22 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
270
0.4 mm
1.6 mm
7.91 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
360
1.3 mm
10.3 mm
328.00 Nmm
$7.5966 - $8.4173 Request the lead time here
50.8 mm
180
1.5 mm
8.3 mm
475.00 Nmm
$6.2702 - $6.9476 Request the lead time here
50.8 mm
180
1.5 mm
11.1 mm
475.00 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
270
0.8 mm
4.4 mm
70.60 Nmm
$6.7048 - $7.4291 Request the lead time here
50.8 mm
180
1.6 mm
9.1 mm
582.00 Nmm
$8.6301 - $9.5625 Request the lead time here
50.8 mm
90
2.0 mm
10.3 mm
1102.00 Nmm
$4.899 - $5.4283 Request the lead time here
31.8 mm
90
1.0 mm
4.8 mm
155.40 Nmm
$4.3357 - $4.8041 Request the lead time here
12.7 mm
180
0.5 mm
2.8 mm
15.82 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
180
0.4 mm
4.0 mm
13.22 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
270
0.5 mm
2.4 mm
21.10 Nmm
  • of 18
Torsion Spring - 360 °; Outside Diameter: 13.1 mm | 0.516 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 134.50 Nmm, Wind Direction: Right Hand

1217740

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.3 mm
Torsion Spring - 360 °; Outside Diameter: 12.9 mm | 0.508 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 155.40 Nmm, Wind Direction: Left Hand

1217751

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.7 mm
Torsion Spring - 270 °; Outside Diameter: 8.6 mm | 0.339 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 42.40 Nmm, Wind Direction: Left Hand

1217677

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 90 °; Outside Diameter: 6.8 mm | 0.268 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 58.20 Nmm, Wind Direction: Left Hand

1217681

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    58.20 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.7 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 90 °; Outside Diameter: 3.2 mm | 0.126 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 7.91 Nmm ; Wind Direction: Right Hand

1217586

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm
Torsion Spring - 360 °; Outside Diameter: 13.1 mm | 0.516 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 134.50 Nmm, Wind Direction: Left Hand

1217739

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    134.50 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    8.3 mm
Torsion Spring - 180 °; Outside Diameter: 6.2 mm | 0.244 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 21.10 Nmm ; Wind Direction: Left Hand

1217637

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 180 °; Outside Diameter: 4.2 mm | 0.165 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 15.82 Nmm ; Wind Direction: Right Hand

1217624

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 4.4 mm | 0.173 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 13.22 Nmm ; Wind Direction: Right Hand

1217612

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    2.4 mm
Torsion Spring - 270 °; Outside Diameter: 3.2 mm | 0.126 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 7.91 Nmm ; Wind Direction: Left Hand

1217591

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    7.91 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    1.6 mm
Torsion Spring - 360 °; Outside Diameter: 16.0 mm | 0.63 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 328.00 Nmm, Wind Direction: Left Hand

1217787

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 180 °; Outside Diameter: 13.4 mm | 0.528 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Left Hand

1217803

Price Range
$8.4173 - $7.5966

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    8.3 mm
Torsion Spring - 180 °; Outside Diameter: 17.3 mm | 0.681 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Left Hand

1217805

Price Range
$6.9476 - $6.2702

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.1 mm
Torsion Spring - 270 °; Outside Diameter: 6.9 mm | 0.272 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 70.60 Nmm ; Wind Direction: Left Hand

1217699

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    70.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    4.4 mm
Torsion Spring - 180 °; Outside Diameter: 15.0 mm | 0.591 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 582.00 Nmm ; Wind Direction: Left Hand

1217815

Price Range
$7.4291 - $6.7048

Stock Levels
Request the lead time here
Attributes
  • Torque
    582.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.6 mm
  • Mandrel Size
    9.1 mm
Torsion Spring - 90 °; Outside Diameter: 17.2 mm | 0.677 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 1102.00 Nmm ; Wind Direction: Right Hand

1217850

Price Range
$9.5625 - $8.6301

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 90 °; Outside Diameter: 7.9 mm | 0.311 in ; Leg Length from Hole Center: 31.8 mm | 1.252 in ; Torque: 155.40 Nmm ; Wind Direction: Right Hand

1217742

Price Range
$5.4283 - $4.899

Stock Levels
Request the lead time here
Attributes
  • Torque
    155.40 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.0 mm
  • Mandrel Size
    4.8 mm
Torsion Spring - 180 °; Outside Diameter: 4.2 mm | 0.165 in ; Leg Length from Hole Center: 12.7 mm | 0.5 in ; Torque: 15.82 Nmm ; Wind Direction: Left Hand

1217623

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    12.7 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 6.3 mm | 0.248 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 13.22 Nmm ; Wind Direction: Right Hand

1217614

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    13.22 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.4 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 270 °; Outside Diameter: 4.5 mm | 0.177 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 21.10 Nmm ; Wind Direction: Right Hand

1217640

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    21.10 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.4 mm