Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.
It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Compatible Wall Thickness | Head Shape | Colour | Threaded Centre | Finish | Compatible Tube Size | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$5.1063 - $9.4061 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.772 in
45.0 mm
|
Female Part (with Nut)
|
||
$2.1207 - $3.9067 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
|
Male Part (with Bolt)
|
||
$3.5409 - $6.5228 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
|
Female Part (with Nut)
|
||
$2.5497 - $4.6971 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.181 in
30.0 mm
|
Female Part (with Nut)
|
||
$3.0855 - $5.6839 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.181 in
30.0 mm
|
Male Part (with Bolt)
|
||
$1.6415 - $3.0238 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
|
Female Part (with Nut)
|
||
$4.4784 - $8.2498 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
|
Male Part (with Bolt)
|
||
$2.7186 - $5.0081 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.181 in
30.0 mm
|
Female Part (with Nut)
|
||
$4.2344 - $7.8004 | Request the lead time here |
0.079 in
2.0 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
|
Female Part (with Nut)
|
||
$3.9381 - $7.2543 | Request the lead time here |
0.079 in
2.0 mm
|
Rectangular
|
Black
|
No
|
Eroded
|
|
Male Part (with Bolt)
|
||
$2.7642 - $5.092 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
|
Female Part (with Nut)
|
||
$6.2211 - $11.4597 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
No
|
Matt
|
0.984 in
25.0 mm
|
7
|
||
$2.5929 - $4.7765 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
|
Female Part (with Nut)
|
||
$4.4218 - $8.1457 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
|
Female Part (with Nut)
|
||
$5.7109 - $10.5199 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.772 in
45.0 mm
|
Male Part (with Bolt)
|
||
$3.1802 - $5.8583 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Yes
|
Matt
|
1.181 in
30.0 mm
|
Male Part (with Bolt)
|
||
$2.2119 - $4.0744 | Request the lead time here |
0.079 in
2.0 mm
|
Round
|
Natural
|
Yes
|
No Finish
|
|
Male Part (with Bolt)
|
||
$1.1745 - $2.1635 | Request the lead time here |
0.039 in
1.0 mm
|
Round
|
Natural
|
Yes
|
No Finish
|
|
Female Part (with Nut)
|
||
$2.2456 - $4.1365 | Request the lead time here |
0.059 in
1.5 mm
|
Round
|
Natural
|
Yes
|
No Finish
|
|
Female Part (with Nut)
|
||
$14.3004 - $26.3427 | Request the lead time here |
0.059 in
1.5 mm
|
Square
|
Black
|
Yes
|
Matt
|
0.787 in
20.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue