Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Unflanged Aluminium Carriages are a type of linear bearing that is very effective for heavy loads in various applications where they guide and support linear motion. Their rails are composed of contoured aluminium, with two hardened stainless steel shafts pressed to function as the raceways for the runner block balls.
The unflanged design provides a more compact solution when compared against the flanged carriages but the moving component in the application can only be mounted to the top of the carriage.
Because it is lighter and more corrosion-resistant than steel, it can be used in various applications, including aerospace, machinery, handling technology, machine enclosures, medical, food, etc.
Material: Aluminium Series Code: SRL1018U
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rail size | h3 | h2 | w1 | h1 ±003 | l1 | d1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $198.1066 - $219.5087 | Request the lead time here |
15.0
|
4.1
|
19.8
|
34.0
|
24.0
|
64.0
|
M4
|
||
| $189.6163 - $210.1011 | Request the lead time here |
20.0
|
5.5
|
24.7
|
44.0
|
30.0
|
85.9
|
M5
|
||
| $204.8674 - $226.9999 | Request the lead time here |
25.0
|
6.4
|
29.9
|
48.0
|
36.0
|
96.0
|
M6