Menu Search

Unflanged Carriages - Low

In production

These low-profile unflanged carriages are linear bearings used for heavy-duty and precise linear motion applications. They give precision, stability, and dependability. The four row contact with the mating rail offers the same load capacity capabilities regardless of the load pressing into the carriage or hanging from it.

The unflanged design provides a more compact solution but can only be mounted to from the top. The carriages' ball retainers allow for a quieter operation whilst improving lubrication of the system. It also ensures the balls remain in place should the carriage be removed from the rail in error.

Its low profile provides an even smaller compact solution when compared again the standard unflanged linear carriages. It is used in many applications, including special purpose equipment, automation, material handling systems, medical devices, etc.

  • It gives precision, stability, and dependability.
  • Unflanged design provides a more compact solution when compared against the flanged carriages.
  • Its low profile provides an even smaller compact solution when compared to standard unflanged linear carriages.
Material: Steel Series Code: SRL1016UL

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Item Code Price range Availability Rail size h2 h1 w1 l2 l1 d1 View
$205.8459 - $228.0841 Request the lead time here
15.0
3.0
24.0
34.0
47.7
66.1
M4
$232.5592 - $257.6834 Request the lead time here
15.0
3.3
24.0
34.0
22.2
40.6
M4
$250.5717 - $277.6418 Request the lead time here
15.0
3.3
24.0
34.0
40.2
58.6
M4
$482.5205 - $534.6488 Request the lead time here
35.0
7.5
48.0
70.0
80.5
111.5
M8
$511.142 - $566.3623 Request the lead time here
35.0
7.5
48.0
70.0
122.5
153.5
M8
$1,003.5846 - $1,112.0051 Request the lead time here
55.0
12.7
70.0
100.0
116.0
155.0
M12
$242.0998 - $268.2546 Request the lead time here
25.0
5.8
33.0
48.0
57.5
79.2
M6
$264.997 - $293.6255 Request the lead time here
20.0
4.5
28.0
42.0
27.5
48.3
M5
$318.1948 - $352.5704 Request the lead time here
30.0
7.0
42.0
60.0
78.0
105.0
M8
$1,292.5473 - $1,432.1854 Request the lead time here
55.0
12.7
70.0
100.0
171.0
210.0
M12
$659.5922 - $730.8502 Request the lead time here
45.0
8.9
60.0
86.0
110.0
145.0
M10
$291.6341 - $323.1402 Request the lead time here
25.0
5.8
33.0
48.0
32.3
54.0
M6
$396.7323 - $439.5925 Request the lead time here
35.0
7.5
48.0
70.0
44.5
75.5
M8
$243.7789 - $270.1152 Request the lead time here
20.0
4.5
28.0
42.0
48.5
69.3
M5
$387.1918 - $429.0213 Request the lead time here
30.0
7.0
42.0
60.0
67.8
94.8
M8
$1,124.1002 - $1,245.5404 Request the lead time here
55.0
12.7
70.0
100.0
154.0
193.0
M12
$483.589 - $535.8326 Request the lead time here
30.0
7.0
42.0
60.0
103.5
130.5
M8
$758.8134 - $840.7905 Request the lead time here
45.0
8.9
60.0
86.0
139.0
174.0
M10
$345.8241 - $383.1847 Request the lead time here
30.0
7.0
42.0
60.0
37.2
64.2
M8
$364.9052 - $404.327 Request the lead time here
35.0
7.5
48.0
70.0
92.5
123.5
M8
  • of 2
Unflanged Carriage - 15.0; 66.1; 34.0; Steel

20158873

Price Range
$228.0841 - $205.8459

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    66.1
  • h1
    24.0
  • l2
    47.7
  • w1
    34.0
Unflanged Carriage - 15.0; 40.6; 34.0; Steel

20158880

Price Range
$257.6834 - $232.5592

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    40.6
  • h1
    24.0
  • l2
    22.2
  • w1
    34.0
Unflanged Carriage - 15.0; 58.6; 34.0; Steel

20158897

Price Range
$277.6418 - $250.5717

Stock Levels
Request the lead time here
Attributes
  • Rail size
    15.0
  • l1
    58.6
  • h1
    24.0
  • l2
    40.2
  • w1
    34.0
Unflanged Carriage - 35.0; 111.5; 70.0; Steel

20159009

Price Range
$534.6488 - $482.5205

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    111.5
  • h1
    48.0
  • l2
    80.5
  • w1
    70.0
Unflanged Carriage - 35.0; 153.5; 70.0; Steel

20159016

Price Range
$566.3623 - $511.142

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    153.5
  • h1
    48.0
  • l2
    122.5
  • w1
    70.0
Unflanged Carriage - 55.0; 155.0; 100.0; Steel

20159054

Price Range
$1,112.0051 - $1,003.5846

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    155.0
  • h1
    70.0
  • l2
    116.0
  • w1
    100.0
Unflanged Carriage - 25.0; 79.2; 48.0; Steel

20158927

Price Range
$268.2546 - $242.0998

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    79.2
  • h1
    33.0
  • l2
    57.5
  • w1
    48.0
Unflanged Carriage - 20.0; 48.3; 42.0; Steel

20158910

Price Range
$293.6255 - $264.997

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    48.3
  • h1
    28.0
  • l2
    27.5
  • w1
    42.0
Unflanged Carriage - 30.0; 105.0; 60.0; Steel

20158941

Price Range
$352.5704 - $318.1948

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    105.0
  • h1
    42.0
  • l2
    78.0
  • w1
    60.0
Unflanged Carriage - 55.0; 210.0; 100.0; Steel

20159078

Price Range
$1,432.1854 - $1,292.5473

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    210.0
  • h1
    70.0
  • l2
    171.0
  • w1
    100.0
Unflanged Carriage - 45.0; 145.0; 86.0; Steel

20159030

Price Range
$730.8502 - $659.5922

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    145.0
  • h1
    60.0
  • l2
    110.0
  • w1
    86.0
Unflanged Carriage - 25.0; 54.0; 48.0; Steel

20158934

Price Range
$323.1402 - $291.6341

Stock Levels
Request the lead time here
Attributes
  • Rail size
    25.0
  • l1
    54.0
  • h1
    33.0
  • l2
    32.3
  • w1
    48.0
Unflanged Carriage - 35.0; 75.5; 70.0; Steel

20158996

Price Range
$439.5925 - $396.7323

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    75.5
  • h1
    48.0
  • l2
    44.5
  • w1
    70.0
Unflanged Carriage - 20.0; 69.3; 42.0; Steel

20158903

Price Range
$270.1152 - $243.7789

Stock Levels
Request the lead time here
Attributes
  • Rail size
    20.0
  • l1
    69.3
  • h1
    28.0
  • l2
    48.5
  • w1
    42.0
Unflanged Carriage - 30.0; 94.8; 60.0; Steel

20158965

Price Range
$429.0213 - $387.1918

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    94.8
  • h1
    42.0
  • l2
    67.8
  • w1
    60.0
Unflanged Carriage - 55.0; 193.0; 100.0; Steel

20159061

Price Range
$1,245.5404 - $1,124.1002

Stock Levels
Request the lead time here
Attributes
  • Rail size
    55.0
  • l1
    193.0
  • h1
    70.0
  • l2
    154.0
  • w1
    100.0
Unflanged Carriage - 30.0; 130.5; 60.0; Steel

20158972

Price Range
$535.8326 - $483.589

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    130.5
  • h1
    42.0
  • l2
    103.5
  • w1
    60.0
Unflanged Carriage - 45.0; 174.0; 86.0; Steel

20159047

Price Range
$840.7905 - $758.8134

Stock Levels
Request the lead time here
Attributes
  • Rail size
    45.0
  • l1
    174.0
  • h1
    60.0
  • l2
    139.0
  • w1
    86.0
Unflanged Carriage - 30.0; 64.2; 60.0; Steel

20158958

Price Range
$383.1847 - $345.8241

Stock Levels
Request the lead time here
Attributes
  • Rail size
    30.0
  • l1
    64.2
  • h1
    42.0
  • l2
    37.2
  • w1
    60.0
Unflanged Carriage - 35.0; 123.5; 70.0; Steel

20158989

Price Range
$404.327 - $364.9052

Stock Levels
Request the lead time here
Attributes
  • Rail size
    35.0
  • l1
    123.5
  • h1
    48.0
  • l2
    92.5
  • w1
    70.0