Menu Search

Unflanged Stainless Carriages

In production

These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.

Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.

Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.

  • Unflanged design enables a simple compact installation and integration into existing systems.
  • It keeps the weight down, take the loads and facilitate the movement.
  • It can withstand temperatures from -20C to +120C.
Material: Aluminium Series Code: SRL1753

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability h2 d1 tol H6 h1 h3 ±005 l1 d2 h4 View
$232.2249 - $257.313 Request the lead time here
32.0
20.0
39.0
55.0
50.0
M6x12
11.0
$287.3332 - $318.3748 Request the lead time here
36.0
25.0
47.0
63.0
65.0
M6x12
14.0
$267.3653 - $296.2496 Request the lead time here
26.0
16.0
33.0
46.0
45.0
M5x12
9.0
$169.5698 - $187.889 Request the lead time here
26.0
16.0
33.0
46.0
45.0
M5x12
9.0
$213.1218 - $236.1461 Request the lead time here
36.0
25.0
47.0
63.0
65.0
M6x12
14.0
$221.7693 - $245.7277 Request the lead time here
32.0
20.0
39.0
55.0
50.0
M6x12
11.0
Unflanged Carriage - 20.0; 50.0; M6x12; Aluminium

20263430

Price Range
$257.313 - $232.2249

Stock Levels
Request the lead time here
Attributes
  • d1 tol H6
    20.0
  • l1
    50.0
  • d2
    M6x12
  • h1
    39.0
  • h2
    32.0
Unflanged Carriage - 25.0; 65.0; M6x12; Aluminium

20263713

Price Range
$318.3748 - $287.3332

Stock Levels
Request the lead time here
Attributes
  • d1 tol H6
    25.0
  • l1
    65.0
  • d2
    M6x12
  • h1
    47.0
  • h2
    36.0
Unflanged Carriage - 16.0; 45.0; M5x12; Aluminium

20263706

Price Range
$296.2496 - $267.3653

Stock Levels
Request the lead time here
Attributes
  • d1 tol H6
    16.0
  • l1
    45.0
  • d2
    M5x12
  • h1
    33.0
  • h2
    26.0
Unflanged Carriage - 16.0; 45.0; M5x12; Aluminium

20263416

Price Range
$187.889 - $169.5698

Stock Levels
Request the lead time here
Attributes
  • d1 tol H6
    16.0
  • l1
    45.0
  • d2
    M5x12
  • h1
    33.0
  • h2
    26.0
Unflanged Carriage - 25.0; 65.0; M6x12; Aluminium

20263423

Price Range
$236.1461 - $213.1218

Stock Levels
Request the lead time here
Attributes
  • d1 tol H6
    25.0
  • l1
    65.0
  • d2
    M6x12
  • h1
    47.0
  • h2
    36.0
Unflanged Carriage - 20.0; 50.0; M6x12; Aluminium

20263690

Price Range
$245.7277 - $221.7693

Stock Levels
Request the lead time here
Attributes
  • d1 tol H6
    20.0
  • l1
    50.0
  • d2
    M6x12
  • h1
    39.0
  • h2
    32.0