Menu Search

Uniforce Clamps

In production

These Uniforce Clamps can clamp two pieces with an equivalent clamping action with a single clamp. It is exceptionally strong, durable, and versatile. They can withstand big loads and high pressure without sacrificing performance.

It is very effective for clamping many workpieces. They are small and easy to include in fixtures due to the use of tapped holes and slots. It can be used to clamp circular bars as long as the jaw's centre line is above the workpiece's centre line. Used in industries such as construction metalworking or precision machining.

  • It withstands big loads and high pressure without sacrificing performance.
  • It is small and easy to include in fixtures due to the use of tapped holes and slots.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium Series Code: SR12130

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability l1 w1 h3 h2 d1 h1 d2 View
$472.522 - $523.5701 Request the lead time here
47.6
37.3
19.0
38.10
30.8
38.6
M12
$300.4876 - $332.9502 Request the lead time here
11.9
9.1
4.7
9.50
7.9
9.7
M2.5
$274.9954 - $304.7041 Request the lead time here
31.7
24.8
12.7
25.40
20.8
25.9
M8
$285.9097 - $316.7976 Request the lead time here
23.8
18.6
9.5
19.05
16.1
19.0
M6
$300.4876 - $332.9502 Request the lead time here
8.1
6.1
3.6
6.40
5.3
6.9
M2.5
$281.3303 - $311.7233 Request the lead time here
15.9
12.3
5.6
12.70
10.4
14.5
M4
$719.7355 - $797.4908 Request the lead time here
63.5
49.7
25.4
50.80
41.2
51.5
M16
Uniforce Clamp 30.8 M12 47.6 Aluminium

20267124

Price Range
$523.5701 - $472.522

Stock Levels
Request the lead time here
Attributes
  • d1
    30.8
  • d2
    M12
  • h1
    38.6
  • h2
    38.10
  • h3
    19.0
Uniforce Clamp 7.9 M2.5 11.9 Aluminium

20267087

Price Range
$332.9502 - $300.4876

Stock Levels
Request the lead time here
Attributes
  • d1
    7.9
  • d2
    M2.5
  • h1
    9.7
  • h2
    9.50
  • h3
    4.7
Uniforce Clamp 20.8 M8 31.7 Aluminium

20267117

Price Range
$304.7041 - $274.9954

Stock Levels
Request the lead time here
Attributes
  • d1
    20.8
  • d2
    M8
  • h1
    25.9
  • h2
    25.40
  • h3
    12.7
Uniforce Clamp 16.1 M6 23.8 Aluminium

20267100

Price Range
$316.7976 - $285.9097

Stock Levels
Request the lead time here
Attributes
  • d1
    16.1
  • d2
    M6
  • h1
    19.0
  • h2
    19.05
  • h3
    9.5
Uniforce Clamp 5.3 M2.5 8.1 Aluminium

20267070

Price Range
$332.9502 - $300.4876

Stock Levels
Request the lead time here
Attributes
  • d1
    5.3
  • d2
    M2.5
  • h1
    6.9
  • h2
    6.40
  • h3
    3.6
Uniforce Clamp 10.4 M4 15.9 Aluminium

20267094

Price Range
$311.7233 - $281.3303

Stock Levels
Request the lead time here
Attributes
  • d1
    10.4
  • d2
    M4
  • h1
    14.5
  • h2
    12.70
  • h3
    5.6
Uniforce Clamp 41.2 M16 63.5 Aluminium

20267131

Price Range
$797.4908 - $719.7355

Stock Levels
Request the lead time here
Attributes
  • d1
    41.2
  • d2
    M16
  • h1
    51.5
  • h2
    50.80
  • h3
    25.4