Menu Search

Uniforce Clamps - Machinable

In production

These Machinable Uniforce Clamps can clamp two components with the same clamping action as a single clamp. The clamp jaws include excess material that may be machined away to fit the shape of your workpiece. It is extremely strong, long-lasting, and adaptable. They can withstand huge weights and extreme pressure while remaining functioning.

It is very useful for clamping a large number of workpieces. The smooth sliding action and sturdy locking mechanism enable precise and controlled clamping, ensuring exceptional stability and accuracy. Used in industries such as construction metalworking or precision machining.

  • It clamps two components with the same clamping action as a single clamp.
  • It can withstand huge weights and extreme pressure while remaining functioning.
  • Used in industries such as construction metalworking or precision machining.
Material: Aluminium Series Code: SR12140

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability l1 w1 h2 d1 h1 l2 d2 View
$105.9714 - $117.4197 Request the lead time here
15.7
28.6
6.3
M4
12.7
10.2
M2
$111.1598 - $123.1687 Request the lead time here
23.9
38.1
9.4
M6
19.1
15.9
M4
$695.3385 - $770.4582 Request the lead time here
63.5
101.6
25.4
M16
50.8
41.3
M6
$153.847 - $170.4677 Request the lead time here
31.8
50.8
12.7
M8
25.4
20.6
M4
$425.3003 - $471.2469 Request the lead time here
47.5
76.2
19.1
M12
38.1
30.5
M5
Uniforce Clamp M4 M2 15.7 Aluminium

20267148

Price Range
$117.4197 - $105.9714

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    M2
  • h1
    12.7
  • h2
    6.3
  • l1
    15.7
Uniforce Clamp M6 M4 23.9 Aluminium

20267155

Price Range
$123.1687 - $111.1598

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    M4
  • h1
    19.1
  • h2
    9.4
  • l1
    23.9
Uniforce Clamp M16 M6 63.5 Aluminium

20267186

Price Range
$770.4582 - $695.3385

Stock Levels
Request the lead time here
Attributes
  • d1
    M16
  • d2
    M6
  • h1
    50.8
  • h2
    25.4
  • l1
    63.5
Uniforce Clamp M8 M4 31.8 Aluminium

20267162

Price Range
$170.4677 - $153.847

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    M4
  • h1
    25.4
  • h2
    12.7
  • l1
    31.8
Uniforce Clamp M12 M5 47.5 Aluminium

20267179

Price Range
$471.2469 - $425.3003

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    M5
  • h1
    38.1
  • h2
    19.1
  • l1
    47.5