Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Minimum Panel Thickness | Rivet Head Shape | Style | Head Diameter | Rivet Material | Anchor Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.3112 - $0.3275 | Request the lead time here |
Black
|
0.126 in
3.2 mm
|
Truss
|
1
|
0.594 in
15.1 mm
|
Nylon 6
|
0.5 in
12.7 mm
|
||
| USR-1131 | $0.4254 - $0.4479 | 1012 In stock |
Black
|
0.059 in
1.5 mm
|
Truss
|
1
|
0.472 in
12.0 mm
|
Nylon 6/6
|
0.433 in
11.0 mm
|
|
| $0.107 - $0.1126 | 519 In stock |
Natural
|
0.118 in
3.0 mm
|
Truss
|
1
|
0.787 in
20.0 mm
|
Nylon 6/6
|
0.531 in
13.5 mm
|
||
| $0.0623 - $0.0655 | 510 In stock |
Natural
|
0.079 in
2.0 mm
|
Truss
|
1
|
0.591 in
15.0 mm
|
Nylon 6/6
|
0.421 in
10.7 mm
|
||
| $0.3279 - $0.6042 | 3 In stock |
Black
|
0.197 in
5.0 mm
|
Truss
|
5
|
0.846 in
21.5 mm
|
Polyamide PA6
|
1.102 in
28.0 mm
|
||
| $0.0604 - $0.0635 | 518 In stock |
Black
|
0.079 in
2.0 mm
|
Truss
|
1
|
0.492 in
12.5 mm
|
Nylon 6/6
|
0.378 in
9.6 mm
|
||
| $0.0738 - $0.0776 | 515 In stock |
Black
|
0.157 in
4.0 mm
|
Truss
|
1
|
0.63 in
16.0 mm
|
Nylon 6/6
|
0.433 in
11.0 mm
|
||
| $0.3264 - $0.3617 | 1078 In stock |
Black
|
0.157 in
4.0 mm
|
Truss
|
7
|
0.65 in
16.5 mm
|
Polyamide PA6
|
0.827 in
21.0 mm
|
||
| $0.0807 - $0.0849 | 510 In stock |
Natural
|
0.118 in
3.0 mm
|
Truss
|
1
|
0.689 in
17.5 mm
|
Nylon 6/6
|
0.476 in
12.1 mm
|
||
| $0.1041 - $0.1095 | 268 In stock |
Black
|
0.118 in
3.0 mm
|
Truss
|
1
|
0.787 in
20.0 mm
|
Nylon 6/6
|
0.531 in
13.5 mm
|
||
| $0.0642 - $0.0676 | 510 In stock |
Black
|
0.079 in
2.0 mm
|
Truss
|
1
|
0.591 in
15.0 mm
|
Nylon 6/6
|
0.421 in
10.7 mm
|
||
| $0.0624 - $0.0658 | 508 In stock |
Natural
|
0.079 in
2.0 mm
|
Truss
|
1
|
0.492 in
12.5 mm
|
Nylon 6/6
|
0.378 in
9.6 mm
|
||
| $0.3108 - $0.3444 | 518 In stock |
Black
|
0.118 in
3.0 mm
|
Truss
|
1
|
0.689 in
17.5 mm
|
Nylon 6/6
|
0.476 in
12.1 mm
|
||
| $0.0936 - $0.0985 | 518 In stock |
Black
|
0.118 in
3.0 mm
|
Truss
|
1
|
0.787 in
20.0 mm
|
Nylon 6/6
|
0.551 in
14.0 mm
|
||
| $0.0673 - $0.078 | 520 In stock |
Black
|
0.157 in
4.0 mm
|
Truss
|
1
|
0.472 in
12.0 mm
|
Nylon 6/6
|
0.433 in
11.0 mm
|
||
| $0.3574 - $0.3761 | 1010 In stock |
Black
|
0.276 in
7.0 mm
|
Truss
|
3
|
0.787 in
20.0 mm
|
Nylon 6
|
0.866 in
22.0 mm
|
||
| $0.2177 - $0.2292 | 1019 In stock |
Black
|
0.059 in
1.5 mm
|
Truss
|
1
|
0.63 in
16.0 mm
|
Nylon 6/6
|
0.433 in
11.0 mm
|
||
| $0.2941 - $0.3096 | 1010 In stock |
Black
|
0.118 in
3.0 mm
|
Truss
|
2
|
0.787 in
20.0 mm
|
Nylon 6/6
|
0.551 in
14.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue