Vertical toggle clamps are designed to securely hold workpieces in place during production or assembly. It guarantees stability, a secure grip, and easy fastening and release.
These clamps are space-efficient without compromising their holding capacity and clamping effectiveness. The cushioned vinyl handle provides added comfort for the user, and all body and linkage components are zinc-plated to prevent corrosion.
The handle is positioned vertically in relation to the spindle, applying downward grip force against the work surface. Used in industries including manufacturing, assembling and repairing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Height Under Bar | Base Type | Handle Type | Holding Force | View | |
|---|---|---|---|---|---|---|---|---|
| $40.3817 - $44.7443 | Request the lead time here |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
156.5 lbs
71.0 kg
|
||
| $60.2395 - $66.7473 | Request the lead time here |
Steel
|
1.276 in
32.4 mm
|
Flanged
|
Straight Handle
|
551.2 lbs
250.0 kg
|
||
| $125.0103 - $138.5155 | Request the lead time here |
Stainless Steel
|
0.906 in
23.0 mm
|
Flanged
|
Straight Handle
|
330.7 lbs
150.0 kg
|
||
| $48.5114 - $53.7523 | 15 In stock |
Steel
|
0.906 in
23.0 mm
|
Flanged
|
Straight Handle
|
330.7 lbs
150.0 kg
|
||
| $66.6366 - $73.8355 | Request the lead time here |
Stainless Steel
|
0.614 in
15.6 mm
|
Flanged
|
Straight Handle
|
110.2 lbs
50.0 kg
|
||
| $36.117 - $40.0188 | Request the lead time here |
Steel
|
0.614 in
15.6 mm
|
Flanged
|
Straight Handle
|
110.2 lbs
50.0 kg
|
||
| $113.5488 - $125.8158 | Request the lead time here |
Stainless Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
156.5 lbs
71.0 kg
|
||
| Request the lead time here |
Stainless Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
|||
| Request the lead time here |
Steel
|
0.945 in
24.0 mm
|
Flanged
|
Straight Handle
|
224 lbs
101.6 kg
|
|||
| Request the lead time here |
Stainless Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
|||
| Request the lead time here |
Steel
|
3.228 in
82.0 mm
|
Flanged
|
Straight Handle
|
1213 lbs
550.2 kg
|
|||
| Request the lead time here |
Stainless Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
112 lbs
50.8 kg
|
|||
| Request the lead time here |
Steel
|
0.63 in
16.0 mm
|
Flanged
|
Straight Handle
|
112 lbs
50.8 kg
|
|||
| Request the lead time here |
Steel
|
1.22 in
31.0 mm
|
Flanged
|
Straight Handle
|
382 lbs
173.3 kg
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue