Vibration and shock dampening dual locking spacers made from black UL94 HB ratured TPE, 35 Shore A., RMS-167. The spacer has an end fix that is made from natural UL94 V0 rated Nylon 6/6 RMS-169. The range includes two spacer types that are both suitable for a 6.35mm hole.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Maximum Panel Thickness | Load Capacity | View | |
|---|---|---|---|---|---|---|
| $1.3057 - $1.4467 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
4.4 N
4.4 N
|
||
| $2.1798 - $4.0155 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
7.1 N
7.1 N
|
||
| $1.4122 - $2.6014 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
7.1 N
7.1 N
|
||
| $2.233 - $4.1134 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
7.1 N
7.1 N
|
||
| $1.6517 - $3.0426 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
4.4 N
4.4 N
|
||
| $1.5336 - $2.8251 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
4.4 N
4.4 N
|
||
| $1.4643 - $2.6973 | Request the lead time here |
0.252 in
6.4 mm
|
0.311 in
7.9 mm
|
7.1 N
7.1 N
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue