Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Material | Mount Type | Knob Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $19.1314 - $21.1981 | Request the lead time here |
|
M5
|
Stainless Steel
|
Female
|
Stainless Steel
|
0.709 in
18.0 mm
|
||
| $27.1489 - $30.082 | Request the lead time here |
|
M10
|
Zinc Plated Steel
|
Female
|
Steel
|
1.654 in
42.0 mm
|
||
| $13.5724 - $15.0386 | Request the lead time here |
|
M6
|
Zinc Plated Steel
|
Female
|
Steel
|
0.945 in
24.0 mm
|
||
| $38.4166 - $42.5669 | Request the lead time here |
|
M8
|
Stainless Steel
|
Male
|
Stainless Steel
|
2.087 in
53.0 mm
|
||
| $54.4689 - $60.3534 | Request the lead time here |
|
M12
|
Stainless Steel
|
Male
|
Stainless Steel
|
2.362 in
60.0 mm
|
||
| $33.4894 - $37.1074 | Request the lead time here |
|
M12
|
Zinc Plated Steel
|
Male
|
Steel
|
2.362 in
60.0 mm
|
||
| $12.5968 - $13.9576 | Request the lead time here |
|
M6
|
Zinc Plated Steel
|
Male
|
Steel
|
1.102 in
28.0 mm
|
||
| $8.9752 - $9.9448 | Request the lead time here |
|
M5
|
Zinc Plated Steel
|
Female
|
Steel
|
0.709 in
18.0 mm
|
||
| $19.5103 - $21.6181 | Request the lead time here |
|
M8
|
Zinc Plated Steel
|
Male
|
Steel
|
1.693 in
43.0 mm
|
||
| $21.8966 - $24.2622 | Request the lead time here |
|
M8
|
Stainless Steel
|
Male
|
Stainless Steel
|
1.417 in
36.0 mm
|
||
| $21.7294 - $24.077 | Request the lead time here |
|
M8
|
Zinc Plated Steel
|
Male
|
Steel
|
2.087 in
53.0 mm
|
||
| $30.7046 - $34.0217 | Request the lead time here |
|
M6
|
Stainless Steel
|
Female
|
Stainless Steel
|
1.142 in
29.0 mm
|
||
| $50.0769 - $55.4869 | Request the lead time here |
|
M10
|
Stainless Steel
|
Female
|
Stainless Steel
|
1.654 in
42.0 mm
|
||
| $21.572 - $23.9025 | Request the lead time here |
|
M6
|
Stainless Steel
|
Female
|
Stainless Steel
|
0.945 in
24.0 mm
|
||
| $29.9229 - $33.1554 | Request the lead time here |
|
M8
|
Stainless Steel
|
Male
|
Stainless Steel
|
1.693 in
43.0 mm
|
||
| $13.836 - $15.3307 | Request the lead time here |
|
M6
|
Zinc Plated Steel
|
Female
|
Steel
|
1.142 in
29.0 mm
|
||
| $18.7017 - $20.7222 | Request the lead time here |
|
M6
|
Stainless Steel
|
Male
|
Stainless Steel
|
1.102 in
28.0 mm
|
||
| $42.2348 - $46.7976 | Request the lead time here |
|
M10
|
Zinc Plated Steel
|
Female
|
Steel
|
1.457 in
37.0 mm
|
||
| $42.2348 - $46.7976 | Request the lead time here |
|
M10
|
Stainless Steel
|
Female
|
Stainless Steel
|
1.457 in
37.0 mm