These Walking Aid Feet Rubber are designed to provide a secure grip and durability to pipes, or round tubes joined together, creating a complex structure and framework. Available in I and T shape to connect two or three tubes, creating a tight, secure seal.
It is easy and quick to install thanks to its push fit system. Resistant to chemical agents and damage. Used in various industries, including automotive to connect fuel lines and brake lines, construction to connect pipes in plumbing and HVAC systems and medical devices.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Compatible Tube Size | Type | View | |
---|---|---|---|---|---|---|---|
$4.6408 - $5.1421 | Request the lead time here |
Black
|
PE
|
1.26 in
32.0 mm
|
1
|
||
$3.6858 - $6.7897 | Request the lead time here |
Black
|
PE
|
0.984 in
25.0 mm
|
1
|
||
$4.1474 - $4.5954 | Request the lead time here |
Black
|
PE
|
1.181 in
30.0 mm
|
1
|
||
$3.0626 - $3.3933 | Request the lead time here |
Black
|
PE
|
0.787 in
20.0 mm
|
1
|
||
$18.2173 - $33.558 | Request the lead time here |
Black
|
PE
|
1.26 in
32.0 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue