Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Knob Shape | Thread Size | Colour | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $4.9948 - $9.201 | Request the lead time here |
|
|
M4
|
Black
|
|
0.394 in
10.0 mm
|
|
||
| $2.0369 - $3.7523 | Request the lead time here |
|
|
M5
|
Black
|
|
|
Nylon
|
||
| $3.6001 - $6.6319 | 270 In stock |
|
|
M8
|
Black
|
|
|
Nylon
|
||
| $1.7185 - $3.1657 | Request the lead time here |
|
|
M6
|
Black
|
|
|
Nylon
|
||
| $5.4927 - $10.1181 | Request the lead time here |
|
|
M6
|
Black
|
|
|
Nylon
|
||
| $1.8868 - $3.4758 | Request the lead time here |
|
|
M6
|
Black
|
|
|
Nylon
|
||
| $6.6257 - $6.9743 | Request the lead time here |
|
|
M5
|
Black
|
|
0.394 in
10.0 mm
|
|
||
| $34.3168 - $38.0241 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M8
|
Natural
|
Threaded Stud
|
|
Stainless Steel
|
||
| $15.5397 - $16.3574 | Request the lead time here |
1.417 in
36.0 mm
|
Thumb
|
M8
|
Black
|
Stud
|
|
Stainless Steel
|
||
| $43.7249 - $48.4486 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M6
|
Natural
|
Threaded Stud
|
|
Stainless Steel
|
||
| $6.1072 - $6.4287 | Request the lead time here |
1.024 in
26.0 mm
|
Staggered
|
M5
|
Black
|
Screw Mount
|
|
Nylon
|
||
| $35.3303 - $39.1472 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M6
|
Natural
|
Threaded Stud
|
|
Stainless Steel
|
||
| $47.9663 - $53.1483 | Request the lead time here |
2.283 in
58.0 mm
|
Thumb
|
M8
|
Natural
|
Threaded Stud
|
|
Stainless Steel
|
||
| $9.8888 - $10.4093 | Request the lead time here |
0.984 in
25.0 mm
|
Thumb
|
M6
|
Black
|
Stud
|
|
Stainless Steel
|
||
| $34.076 - $37.7573 | Request the lead time here |
2.283 in
58.0 mm
|
Thumb
|
M10
|
Natural
|
Threaded Stud
|
|
Stainless Steel
|
||
| $6.5031 - $11.9793 | Request the lead time here |
1.26 in
32.0 mm
|
Staggered
|
M6
|
Black
|
Screw Mount
|
|
Nylon
|
||
| $29.3041 - $32.47 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M8
|
Natural
|
Threaded Stud
|
|
Stainless Steel
|
||
| $14.1418 - $26.0507 | Request the lead time here |
1.417 in
36.0 mm
|
Thumb
|
M10
|
Black
|
Stud
|
|
Stainless Steel
|
||
| $28.6761 - $31.774 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M6
|
Natural
|
Threaded Stud
|
|
Stainless Steel
|
||
| $1.6764 - $3.0882 | Request the lead time here |
1.102 in
28.0 mm
|
Thumb
|
M5
|
Black
|
Screw Mount
|
|
Nylon