Menu Search

Wing Knobs - Staggered/Threaded Stud

In stock

Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
31 results
Product SKUs information
Item Code Price range Availability Knob Length Knob Shape Thread Size Colour Mount Type Thread Length Knob Material View
$1.7185 - $3.1657 Request the lead time here
M6
Black
Nylon
$1.8868 - $3.4758 Request the lead time here
M6
Black
Nylon
$2.0369 - $3.7523 Request the lead time here
M5
Black
Nylon
$6.6257 - $6.9743 Request the lead time here
M5
Black
10.0 mm
$3.6001 - $6.6319 270 In stock
M8
Black
Nylon
$4.9948 - $9.201 Request the lead time here
M4
Black
10.0 mm
$5.4927 - $10.1181 Request the lead time here
M6
Black
Nylon
$3.2625 - $6.01 Request the lead time here
M6
Enhanced Nylon
$2.5578 - $4.7118 3 In stock
M6
Enhanced Nylon
$3.9576 - $7.2905 Request the lead time here
M10
Enhanced Nylon
$3.1235 - $3.2879 Request the lead time here
M8
Enhanced Nylon
$28.6761 - $31.774 Request the lead time here
46.0 mm
Thumb
M6
Natural
Threaded Stud
Stainless Steel
$5.4382 - $10.0178 Request the lead time here
20.0 mm
Staggered
M4
Black
Screw Mount
Nylon
$34.076 - $37.7573 Request the lead time here
58.0 mm
Thumb
M10
Natural
Threaded Stud
Stainless Steel
$6.5031 - $11.9793 Request the lead time here
32.0 mm
Staggered
M6
Black
Screw Mount
Nylon
$43.7249 - $48.4486 Request the lead time here
46.0 mm
Thumb
M6
Natural
Threaded Stud
Stainless Steel
$6.1072 - $6.4287 Request the lead time here
26.0 mm
Staggered
M5
Black
Screw Mount
Nylon
$33.1738 - $36.7576 Request the lead time here
58.0 mm
Thumb
M10
Natural
Threaded Stud
Stainless Steel
$5.4382 - $10.0178 Request the lead time here
32.0 mm
Staggered
M6
Black
Screw Mount
Nylon
$14.1418 - $26.0507 Request the lead time here
36.0 mm
Thumb
M10
Black
Stud
Stainless Steel
  • of 2
Wing Knob M6 Nylon

KTSW-28M06M10

Price Range
$3.1657 - $1.7185

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
Wing Knob M6 Nylon

KTSW-28M06M25

Price Range
$3.4758 - $1.8868

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
Wing Knob M5 Nylon

KTSW-28M05M15

Price Range
$3.7523 - $2.0369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
Male Wing Knob - Thread Size - M5 ; Thread Length - 10.0 mm | 0.394 in

259051059935

Price Range
$6.9743 - $6.6257

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Handle Height
    13.0 mm
  • Handle Length
    26.0 mm
Wing Knob M8 33.0 mm Nylon

KTSW-33M08M25

Price Range
$6.6319 - $3.6001

Stock Levels
270 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Knob Material
    Nylon
Male Wing Knob - Thread Size - M4 ; Thread Length - 10.0 mm | 0.394 in

259041059935

Price Range
$9.201 - $4.9948

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Handle Height
    11.0 mm
  • Handle Length
    20.0 mm
Wing Knob M6 32.0 mm 13.0 mm 16.0 mm Nylon

259061659935

Price Range
$10.1181 - $5.4927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Insert Material
    Zinc Plated Steel
  • Knob Material
    Nylon
  • Handle Height
    15.0 mm
Wing Knob M6 44.0 mm 16.0 mm 15.0 mm Enhanced Nylon

1340362

Price Range
$6.01 - $3.2625

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    14.0 mm
  • Handle Length
    44.0 mm
Wing Knob M6 44.0 mm 16.0 mm 20.0 mm Enhanced Nylon

1340359

Price Range
$4.7118 - $2.5578

Stock Levels
3 In stock
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    14.0 mm
  • Handle Length
    44.0 mm
Wing Knob M10 52.0 mm 19.0 mm 18.0 mm Enhanced Nylon

1340364

Price Range
$7.2905 - $3.9576

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    16.5 mm
  • Handle Length
    52.0 mm
Wing Knob M8 52.0 mm 19.0 mm 18.0 mm Enhanced Nylon

1340363

Price Range
$3.2879 - $3.1235

Stock Levels
Request the lead time here
Attributes
  • Knob Material
    Enhanced Nylon
  • Handle Height
    16.5 mm
  • Handle Length
    52.0 mm
Wing Knob M6 46.0 mm Stainless Steel

1220630

Price Range
$31.774 - $28.6761

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M4 20.0 mm 9.5 mm 6.0 mm Nylon

259040659935

Price Range
$10.0178 - $5.4382

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M10 58.0 mm Stainless Steel

1220637

Price Range
$37.7573 - $34.076

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob M6 32.0 mm 13.0 mm 20.0 mm Nylon

259062059935

Price Range
$11.9793 - $6.5031

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M6 46.0 mm Stainless Steel

1220632

Price Range
$48.4486 - $43.7249

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    46.0 mm
Wing Knob M5 26.0 mm 13.0 mm 16.0 mm Nylon

259051659935

Price Range
$6.4287 - $6.1072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M10 58.0 mm Stainless Steel

1220636

Price Range
$36.7576 - $33.1738

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Threaded Stud
  • Knob Length
    58.0 mm
Wing Knob M6 32.0 mm 13.0 mm 10.0 mm Nylon

259061059935

Price Range
$10.0178 - $5.4382

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide
  • Knob Material
    Nylon
  • Knob Shape
    Staggered
  • Mount Type
    Screw Mount
Wing Knob M10 36.0 mm Stainless Steel

491372

Price Range
$26.0507 - $14.1418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Insert Material
    Stainless Steel
  • Knob Material
    Stainless Steel
  • Knob Shape
    Thumb
  • Mount Type
    Stud