Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Knob Shape | Thread Size | Colour | Mount Type | Thread Length | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $23.6747 - $26.2323 | Request the lead time here |
2.283 in
58.0 mm
|
Thumb
|
M10
|
Natural
|
Threaded Blind Bore
|
0.709 in
18.0 mm
|
Stainless Steel
|
||
| $12.7142 - $23.421 | Request the lead time here |
0.984 in
25.0 mm
|
Tapered
|
M6
|
Natural
|
Tapped Hole
|
0.394 in
10.0 mm
|
Stainless Steel
|
||
| $4.777 - $8.7997 | Request the lead time here |
|
|
M4
|
Black
|
|
0.236 in
6.0 mm
|
|
||
| $6.7098 - $7.063 | Request the lead time here |
|
|
M8
|
Black
|
|
0.315 in
8.0 mm
|
|
||
| $5.4027 - $9.9524 | 1 In stock |
|
|
M5
|
Black
|
|
0.236 in
6.0 mm
|
|
||
| $5.6191 - $5.9148 | Request the lead time here |
|
|
M6
|
Black
|
|
0.315 in
8.0 mm
|
|
||
| $15.6846 - $17.3791 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M8
|
Natural
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
||
| $20.4733 - $22.6851 | Request the lead time here |
2.283 in
58.0 mm
|
Thumb
|
M8
|
Natural
|
Threaded Through Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
||
| $24.7211 - $27.3919 | Request the lead time here |
2.283 in
58.0 mm
|
Thumb
|
M8
|
Natural
|
Threaded Blind Bore
|
0.591 in
15.0 mm
|
Stainless Steel
|
||
| $19.5836 - $36.0752 | Request the lead time here |
1.772 in
45.0 mm
|
Tapered
|
M8
|
Natural
|
Tapped Hole
|
|
Stainless Steel
|
||
| $16.1655 - $29.7786 | Request the lead time here |
1.417 in
36.0 mm
|
Tapered
|
M8
|
Natural
|
Tapped Hole
|
0.571 in
14.5 mm
|
Stainless Steel
|
||
| $17.7142 - $19.6279 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M8
|
Natural
|
Threaded Through Bore
|
0.512 in
13.0 mm
|
Stainless Steel
|
||
| $19.51 - $35.9395 | Request the lead time here |
1.772 in
45.0 mm
|
Tapered
|
M6
|
Natural
|
Tapped Hole
|
|
Stainless Steel
|
||
| $25.2557 - $46.5238 | Request the lead time here |
2.244 in
57.0 mm
|
Tapered
|
M8
|
Natural
|
Tapped Hole
|
|
Stainless Steel
|
||
| $16.1944 - $17.9439 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M6
|
Natural
|
Threaded Blind Bore
|
0.472 in
12.0 mm
|
Stainless Steel
|
||
| $24.8634 - $45.8011 | Request the lead time here |
2.244 in
57.0 mm
|
Tapered
|
M10
|
Natural
|
Tapped Hole
|
|
Stainless Steel