Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.
The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Width | Overall Height | Type | View | |
|---|---|---|---|---|---|---|---|---|
| $5.4546 - $6.0439 | Request the lead time here |
5.945 in
151.0 mm
|
Stainless Steel
|
1.575 in
40.0 mm
|
0.874 in
22.2 mm
|
|
||
| $4.4553 - $4.9367 | Request the lead time here |
4.37 in
111.0 mm
|
Stainless Steel
|
0.925 in
23.5 mm
|
0.551 in
14.0 mm
|
|
||
| $9.8286 - $10.8905 | Request the lead time here |
4.354 in
110.6 mm
|
Stainless Steel
|
1.457 in
37.0 mm
|
0.63 in
16.0 mm
|
|
||
| $4.2363 - $4.2363 | Request the lead time here |
3.622 in
92.0 mm
|
Stainless Steel
|
1.85 in
47.0 mm
|
0.598 in
15.2 mm
|
|
||
| $2.0811 - $2.3059 | Request the lead time here |
3.583 in
91.0 mm
|
Stainless Steel
|
0.866 in
22.0 mm
|
0.531 in
13.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue