Menu Search

Wire Saddle - Adhesive Mount, Locking Retaining Bar

In production

Wire Saddle quickly and easy snaps into position. Its primary purpose is to hole and direct wires and cables to ensure a clear and tidy build. These saddles also provide useful cable and wire protection, by keeping them clear of sensitive or sharp components in the assembly.

This range features a hinged locking top entry system with easy finger-tip pressure installation and a locking, retaining far added security. The wire saddle has a thick, double-sided adhesive tape with a release tab, for self-adhesive mounting.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
$1.2935 - $1.3616 Request the lead time here
27.5 mm
Wire Saddle - Locking Retaining Bar - Inside Height - 27.5 mm | 1.083 in ; ; PA66; Natural

HCS3-01A4-RT

Price Range
$1.3616 - $1.2935

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    27.5 mm
  • Overall Height
    29.5 mm
  • Full Material
    Polyamide