Menu Search

Wire Saddle - Hinged Locking Top, Quarter Turn

In production

The hinged locking top means that wires are held in place securely. The Wire Saddles lock into place with a quarter of a turn. A quick an easy solution to gathering wires and holding in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
$0.1189 - $0.1252 Request the lead time here
16.3 mm
14.1 mm
$0.068 - $0.0716 Request the lead time here
16.3 mm
10.0 mm
$0.0589 - $0.062 Request the lead time here
18.0 mm
21.7 mm
$0.0665 - $0.07 Request the lead time here
10.7 mm
4.8 mm
$0.0808 - $0.0851 Request the lead time here
10.7 mm
9.1 mm
Wire Saddle - Inside Height - 14.1 mm | 0.555 in ; Inside Width - 16.3 mm | 0.642 in; PA66 Natural

WSLT-9-03-2-01

Price Range
$0.1252 - $0.1189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    14.1 mm
  • Inside Width
    16.3 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle - Inside Height - 10.0 mm | 0.394 in ; Inside Width - 16.3 mm | 0.642 in; PA66 Natural

WSLT-9-02A-1-01

Price Range
$0.0716 - $0.068

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    10.0 mm
  • Inside Width
    16.3 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle - Inside Height - 21.7 mm | 0.854 in ; Inside Width - 18.0 mm | 0.709 in; PA66 Natural

WSLT-9-03-3-01

Price Range
$0.062 - $0.0589

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    21.7 mm
  • Inside Width
    18.0 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle - Inside Height - 4.8 mm | 0.189 in ; Inside Width - 10.7 mm | 0.421 in; PA66 Natural

WSLT-9-01A-01

Price Range
$0.07 - $0.0665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    4.8 mm
  • Inside Width
    10.7 mm
  • Maximum Panel Thickness
    1.6 mm
Wire Saddle - Inside Height - 9.1 mm | 0.358 in ; Inside Width - 10.7 mm | 0.421 in; PA66 Natural

WSLT-9-01-2-01

Price Range
$0.0851 - $0.0808

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    9.1 mm
  • Inside Width
    10.7 mm
  • Maximum Panel Thickness
    1.6 mm