Menu Search

Wire Saddle - Locking, Snap In, Arrowhead Mount

In stock

These wire saddles have a snap-in arrowhead mount for quick and easy installation. They lock wires into place to ensure your wires don't move about.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Inside Width Material Flammability Standard Inside Height Maximum Panel Thickness View
$0.1315 - $0.2422 Request the lead time here
UL94 V-2
2.8 mm
$0.2183 - $0.4021 Request the lead time here
UL94 V-2
26.2 mm
$0.1538 - $0.2835 Request the lead time here
UL94 V-2
12.5 mm
$0.109 - $0.1148 1018 In stock
11.1 mm
UL94 V-2
25.4 mm
$0.0766 - $0.0766 Request the lead time here
UL94 V-2
8.6 mm
$0.0507 - $0.0507 Request the lead time here
UL94 V-2
4.0 mm
$0.1142 - $0.1142 Request the lead time here
UL94 V-2
26.2 mm
$0.0913 - $0.0913 Request the lead time here
UL94 V-2
18.2 mm
$0.0671 - $0.0706 1020 In stock
11.1 mm
UL94 V-2
17.5 mm
$0.1579 - $0.1661 Request the lead time here
11.1 mm
UL94 V-0
17.5 mm
$0.1122 - $0.1181 1330 In stock
11.1 mm
UL94 V-2
17.5 mm
$0.0764 - $0.0803 1020 In stock
11.1 mm
UL94 V-2
8.4 mm
$0.1454 - $0.1531 Request the lead time here
11.1 mm
UL94 V-0
8.4 mm
$0.1283 - $0.135 Request the lead time here
11.1 mm
UL94 V-0
8.4 mm
$0.3101 - $0.3437 Request the lead time here
11.1 mm
UL94 V-0
3.6 mm
$0.1063 - $0.1119 Request the lead time here
11.1 mm
UL94 V-0
3.6 mm
$0.354 - $0.3922 10 In stock
11.1 mm
UL94 V-0
25.4 mm
$0.2695 - $0.2987 1020 In stock
11.1 mm
UL94 V-2
3.6 mm
$0.2959 - $0.3278 1030 In stock
11.1 mm
UL94 V-2
25.4 mm
$0.3101 - $0.3437 Request the lead time here
11.1 mm
UL94 V-0
17.5 mm
  • of 2
Wire Saddle - Inside Height - 2.8 mm | 0.11 in ; ; PA66; Natural

460321

Price Range
$0.2422 - $0.1315

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    2.8 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle - Inside Height - 26.2 mm | 1.031 in ; ; PA66; Natural

460325

Price Range
$0.4021 - $0.2183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    26.2 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle - Inside Height - 12.5 mm | 0.492 in ; ; PA66; Natural

460324

Price Range
$0.2835 - $0.1538

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    12.5 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle 25.4 mm 11.1 mm PA66 Natural

LWS-A-4-01

Price Range
$0.1148 - $0.109

Stock Levels
1018 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle - Inside Height - 8.6 mm | 0.339 in ; ; PA66; Natural

497636

Price Range
$0.0766 - $0.0766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    8.6 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle - Inside Height - 4.0 mm | 0.157 in ; ; PA66; Natural

497649

Price Range
$0.0507 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    4.0 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle - Inside Height - 26.2 mm | 1.031 in ; ; PA66; Natural

497650

Price Range
$0.1142 - $0.1142

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    26.2 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle - Inside Height - 18.2 mm | 0.717 in ; ; PA66; Natural

497639

Price Range
$0.0913 - $0.0913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    18.2 mm
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2
Wire Saddle 17.5 mm 11.1 mm PA66 Natural

LWS-A-3-01

Price Range
$0.0706 - $0.0671

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 17.5 mm 11.1 mm PA66 Natural

LWS-A-3-19

Price Range
$0.1661 - $0.1579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 17.5 mm 11.1 mm PA66 Natural

LWS-A-2-3-01

Price Range
$0.1181 - $0.1122

Stock Levels
1330 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 8.4 mm 11.1 mm PA66 Natural

LWS-A-2-01

Price Range
$0.0803 - $0.0764

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 8.4 mm 11.1 mm PA66 Natural

LWS-A-2-2-19

Price Range
$0.1531 - $0.1454

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 8.4 mm 11.1 mm PA66 Natural

LWS-A-2-19

Price Range
$0.135 - $0.1283

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    8.4 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 3.6 mm 11.1 mm PA66 Natural

LWS-A-2-1-19

Price Range
$0.3437 - $0.3101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 3.6 mm 11.1 mm PA66 Natural

LWS-A-1-19

Price Range
$0.1119 - $0.1063

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 25.4 mm 11.1 mm PA66 Natural

LWS-A-2-4-19

Price Range
$0.3922 - $0.354

Stock Levels
10 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 3.6 mm 11.1 mm PA66 Natural

LWS-A-2-1-01

Price Range
$0.2987 - $0.2695

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    3.6 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 25.4 mm 11.1 mm PA66 Natural

LWS-A-2-4-01

Price Range
$0.3278 - $0.2959

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    25.4 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm
Wire Saddle 17.5 mm 11.1 mm PA66 Natural

LWS-A-2-3-19

Price Range
$0.3437 - $0.3101

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    17.5 mm
  • Inside Width
    11.1 mm
  • Overall Width
    15.4 mm