Menu Search

Wire Saddle - Mini, Adhesive Mount, Hinged Locking Top

In stock

These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fixing for quick installation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
$0.27 - $0.4974 Request the lead time here
4.0 mm
3.1 mm
$0.2207 - $0.2324 1019 In stock
4.8 mm
Micro
Mini Wire Saddle - Adhesive Mount, Hinged Locking Top - Inside Height - 3.1 mm | 0.122 in ; Inside Width - 4.0 mm | 0.157 in

MWSJ-1

Price Range
$0.4974 - $0.27

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Inside Height
    3.1 mm
  • Inside Width
    4.0 mm
  • Overall Height
    6.3 mm
Wire Saddle - ; Inside Width - 4.8 mm | 0.189 in ; Overall Width - 8.9 mm | 0.35 in; PA66

MWSLTB-1-19A-RT

Price Range
$0.2324 - $0.2207

Stock Levels
1019 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Saddle Type
    Micro
  • Inside Width
    4.8 mm
  • Overall Height
    7.1 mm