These mini wire saddles have an adhesive base, for quick installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
---|---|---|---|---|---|---|---|
$0.1616 - $0.2977 | Request the lead time here |
0.362 in
9.2 mm
|
|
|
0.331 in
8.4 mm
|
||
$0.2739 - $0.5047 | Request the lead time here |
0.26 in
6.6 mm
|
|
|
0.118 in
3.0 mm
|
||
$0.2625 - $0.4837 | Request the lead time here |
0.189 in
4.8 mm
|
|
|
0.051 in
1.3 mm
|
||
$0.2275 - $0.4192 | Request the lead time here |
0.362 in
9.2 mm
|
|
|
0.331 in
8.4 mm
|
||
$0.2683 - $0.4944 | Request the lead time here |
0.315 in
8.0 mm
|
|
|
0.189 in
4.8 mm
|
||
$0.1654 - $0.3046 | Request the lead time here |
0.189 in
4.8 mm
|
|
|
0.051 in
1.3 mm
|
||
$0.7921 - $1.4593 | Request the lead time here |
0.358 in
9.1 mm
|
|
|
0.228 in
5.8 mm
|
||
$0.2159 - $0.3978 | 950 In stock |
0.189 in
4.8 mm
|
|
|
0.13 in
3.3 mm
|
||
$0.3859 - $0.7111 | Request the lead time here |
0.189 in
4.8 mm
|
|
|
0.13 in
3.3 mm
|
||
$0.195 - $0.3592 | Request the lead time here |
0.358 in
9.1 mm
|
|
|
0.228 in
5.8 mm
|
||
$0.1448 - $0.2668 | Request the lead time here |
0.173 in
4.4 mm
|
|
|
0.118 in
3.0 mm
|
||
$0.243 - $0.4477 | Request the lead time here |
0.26 in
6.6 mm
|
|
|
0.118 in
3.0 mm
|
||
MWSB-1-01A2-RT | $0.1536 - $0.1617 | Request the lead time here |
0.173 in
4.4 mm
|
Micro
|
|
0.118 in
3.0 mm
|
|
$0.2752 - $0.5068 | Request the lead time here |
0.315 in
8.0 mm
|
|
|
0.189 in
4.8 mm
|
||
$0.0605 - $0.1115 | Request the lead time here |
0.173 in
4.4 mm
|
|
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue