Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
---|---|---|---|---|---|---|---|
$0.0893 - $0.1645 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
$0.0529 - $0.0557 | Request the lead time here |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.0914 - $0.0963 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
$0.0868 - $0.0914 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
$0.0551 - $0.0579 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.1027 - $0.1082 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.0892 - $0.0939 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
$0.0916 - $0.0965 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
$0.2268 - $0.2513 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.161 in
4.1 mm
|
||
$0.0915 - $0.0964 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.0745 - $0.0784 | Request the lead time here |
0.291 in
7.4 mm
|
Micro
|
Push In
|
0.138 in
3.5 mm
|
||
$0.0862 - $0.0907 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
$0.7356 - $0.8149 | Request the lead time here |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.0859 - $0.0904 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.0641 - $0.0674 | Request the lead time here |
0.319 in
8.1 mm
|
Micro
|
Push In
|
0.154 in
3.9 mm
|
||
$0.0891 - $0.0938 | Request the lead time here |
0.291 in
7.4 mm
|
Micro
|
Push In
|
0.138 in
3.5 mm
|
||
$0.1206 - $0.127 | Request the lead time here |
0.26 in
6.6 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.0882 - $0.0929 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
$0.0935 - $0.0984 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.236 in
6.0 mm
|
||
$0.3023 - $0.3181 | Request the lead time here |
0.358 in
9.1 mm
|
Micro
|
Push In
|
0.303 in
7.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue