These mini wire saddles have a snap-in fixing for quick and easy installation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
---|---|---|---|---|---|---|---|
$0.1334 - $0.1403 | Request the lead time here |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.066 - $0.0694 | 15 In stock |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.0537 - $0.0565 | Request the lead time here |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
$0.0566 - $0.0595 | Request the lead time here |
0.315 in
8.0 mm
|
Micro
|
Push In
|
0.11 in
2.8 mm
|
||
$0.0473 - $0.0499 | Request the lead time here |
0.252 in
6.4 mm
|
Micro
|
Push In
|
0.11 in
2.8 mm
|
||
$0.1015 - $0.1069 | Request the lead time here |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
$0.1424 - $0.1578 | Request the lead time here |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
$0.3793 - $0.3992 | 14 In stock |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
$0.1001 - $0.1053 | Request the lead time here |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.335 in
8.5 mm
|
||
$0.3011 - $0.3171 | Request the lead time here |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.035 in
0.9 mm
|
||
$0.4016 - $0.4227 | Request the lead time here |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
$0.1304 - $0.1445 | Request the lead time here |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
$0.1728 - $0.1819 | Request the lead time here |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.035 in
0.9 mm
|
||
$0.2076 - $0.23 | Request the lead time here |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.035 in
0.9 mm
|
||
$0.7284 - $0.8071 | Request the lead time here |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
$0.0529 - $0.0557 | Request the lead time here |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.0467 - $0.0491 | Request the lead time here |
0.264 in
6.7 mm
|
Micro
|
Push In
|
0.114 in
2.9 mm
|
||
$0.0869 - $0.0915 | Request the lead time here |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.335 in
8.5 mm
|
||
$0.1021 - $0.1075 | Request the lead time here |
0.169 in
4.3 mm
|
Micro
|
Push In
|
0.118 in
3.0 mm
|
||
$0.4163 - $0.4383 | Request the lead time here |
0.189 in
4.8 mm
|
Micro
|
Push In
|
0.035 in
0.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue