These wire saddles have a fir tree mount fixing and are non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
---|---|---|---|---|---|---|---|
$0.2564 - $0.2841 | Request the lead time here |
0.437 in
11.1 mm
|
|
Push In
|
0.189 in
4.8 mm
|
||
$0.275 - $0.3046 | Request the lead time here |
0.437 in
11.1 mm
|
|
Push In
|
0.74 in
18.8 mm
|
||
$0.2871 - $0.3181 | Request the lead time here |
0.437 in
11.1 mm
|
|
Push In
|
1.051 in
26.7 mm
|
||
$0.1383 - $0.1455 | 30 In stock |
0.437 in
11.1 mm
|
|
Push In
|
0.382 in
9.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue