Menu Search

Wire Saddle - Optical Fibre

In stock

The wire saddles are suitable for fibre wires and protecting their delicate nature.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
19 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Inside Height View
$0.1437 - $0.1512 Request the lead time here
28.7 mm
Round
25.1 mm
$0.2417 - $0.2544 Request the lead time here
28.7 mm
Round
25.1 mm
$0.4174 - $0.4625 Request the lead time here
21.2 mm
Round
19.0 mm
$0.3336 - $0.3511 20 In stock
28.7 mm
Round
25.1 mm
$0.3375 - $0.3553 Request the lead time here
35.0 mm
Round
44.0 mm
$0.335 - $0.3526 Request the lead time here
21.2 mm
Round
19.0 mm
$0.2697 - $0.2839 Request the lead time here
21.2 mm
Round
19.0 mm
$0.1702 - $0.1791 Request the lead time here
28.7 mm
Round
25.1 mm
$0.1469 - $0.1547 Request the lead time here
21.2 mm
Round
19.0 mm
$0.2532 - $0.2666 5006 In stock
21.2 mm
Round
19.0 mm
$0.3105 - $0.3269 Request the lead time here
28.7 mm
Round
25.1 mm
OFNS-16-S307-19 $0.2242 - $0.2359 1030 In stock
28.7 mm
Round
25.1 mm
$0.2972 - $0.3129 29 In stock
28.7 mm
Round
25.1 mm
$0.3139 - $0.3305 Request the lead time here
21.2 mm
Round
19.0 mm
$0.3116 - $0.3281 Request the lead time here
28.7 mm
Round
25.1 mm
$0.2685 - $0.2827 24 In stock
21.2 mm
Round
19.0 mm
$0.415 - $0.4369 Request the lead time here
35.0 mm
Round
44.0 mm
$0.2043 - $0.215 Request the lead time here
21.2 mm
Round
19.0 mm
$0.2717 - $0.286 7029 In stock
28.7 mm
Round
25.1 mm
Wire Saddle - Push In ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 9.5 mm | 0.374 in; PA

OFNS16-S9.5-01B

Price Range
$0.1512 - $0.1437

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
Wire Saddle - Push In ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 7.9 mm | 0.311 in; PA

OFNS-16-312-01B

Price Range
$0.2544 - $0.2417

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.9 mm
Wire Saddle - Push In ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 9.5 mm | 0.374 in; Nylon 6/6

OFNS13-S9.5M-19

Price Range
$0.4625 - $0.4174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
Wire Saddle - Push In ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 9.5 mm | 0.374 in; Nylon 6/6

OFNS16-S9.5M-19

Price Range
$0.3511 - $0.3336

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
Wire Saddle - Push In ; Inside Height - 44.0 mm | 1.732 in ; Inside Width - 35.0 mm | 1.378 in ; Compatible Hole Diameter - 9.5 mm | 0.374 in; PA

OFNS28-S9.5M-01

Price Range
$0.3553 - $0.3375

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    PA
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
Wire Saddle - Push In ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 6.3 mm | 0.248 in; Nylon 6/6

OFNS-13-250-19

Price Range
$0.3526 - $0.335

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    6.3 mm
Wire Saddle - ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 7.9 mm | 0.311 in; Nylon 6/6

OFNS-13-312-01

Price Range
$0.2839 - $0.2697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.9 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm
Wire Saddle - ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 7.8 mm | 0.307 in; Nylon 6/6

OFNS-16-S307-01

Price Range
$0.1791 - $0.1702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.8 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Wire Saddle - ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 6.3 mm | 0.248 in; Nylon 6/6

OFNS-13-250-01

Price Range
$0.1547 - $0.1469

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    6.3 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Wire Saddle - ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; Nylon 6/6

OFNS-13-187-01

Price Range
$0.2666 - $0.2532

Stock Levels
5006 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Wire Saddle - Push In ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; Nylon 6/6

OFNS-16-187-19

Price Range
$0.3269 - $0.3105

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    4.7 mm
Wire Saddle - Push In ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 7.8 mm | 0.307 in; Nylon 6/6

OFNS-16-S307-19

Price Range
$0.2359 - $0.2242

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.8 mm
Wire Saddle - ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; Nylon 6/6

OFNS-16-187-01

Price Range
$0.3129 - $0.2972

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    4.7 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Wire Saddle - Push In ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 4.7 mm | 0.185 in; Nylon 6/6

OFNS-13-187-19

Price Range
$0.3305 - $0.3139

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    4.7 mm
Wire Saddle - ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 9.5 mm | 0.374 in; Nylon 6/6

OFNS16-S9.5M-01

Price Range
$0.3281 - $0.3116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Wire Saddle - ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 9.5 mm | 0.374 in; Nylon 6/6

OFNS13-S9.5M-01

Price Range
$0.2827 - $0.2685

Stock Levels
24 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Wire Saddle - Push In ; Inside Height - 44.0 mm | 1.732 in ; Inside Width - 35.0 mm | 1.378 in ; Compatible Hole Diameter - 9.5 mm | 0.374 in; Nylon 6/6

OFNS28-S9.5M-19

Price Range
$0.4369 - $0.415

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    9.5 mm
Wire Saddle - Push In ; Inside Height - 19.0 mm | 0.748 in ; Inside Width - 21.2 mm | 0.835 in ; Compatible Hole Diameter - 7.9 mm | 0.311 in; Nylon 6/6

OFNS-13-312-19

Price Range
$0.215 - $0.2043

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.9 mm
Wire Saddle - ; Inside Height - 25.1 mm | 0.988 in ; Inside Width - 28.7 mm | 1.13 in ; Compatible Hole Diameter - 7.9 mm | 0.311 in; Nylon 6/6

OFNS-16-312-01

Price Range
$0.286 - $0.2717

Stock Levels
7029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.9 mm
  • Compatible Panel Thickness Range
    0.8 - 1.6 mm