Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Closed Cell Foam Adhesive Gasketing

 (1 product)


Weather Stripping & Gasket Tape

This range of Weather Stripping Gasket features a rubber-based permanent adhesive on both sides, which is not recommended for applications with direct UV exposure.
The gasket has excellent resistance to acid, ozone and oxidation.

Ideal for use in HVAC or electrical enclosures, lighting fixtures, vibration dampening and more.

  • Material: Neoprene, Nitrile and PVC blend
  • Colour: Black
  • Service temperature: -28C to 101C
  • Density (kg/m3): 64 - 112
  • Compression Deflection: 140 - 350 g/cm2