Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Cable Bushings

 (11 products)


All-Fit Bushings - Closed

Universal Bushings that is designed to protect wires, cables, tubing and other irregular shaped items from sharp, unfinished edges in panels.

The bushing helps to absorb shock and vibration, and also benefits from insulation properties. The web or shutters on the bushing diameter provide a fit for various sizes, while providing a clean finished appearance.

Installation is simple and fast - simply apply fingertip pressure to snap the bushing into position. No tools are needed.

  • Materials: Heat Stabilised Nylon 6/6 or Nylon 6/6
  • Colour: Black
  • UL94 V2 Flame Rated

Open/Closed Universal Cable Bushings

All-Fit adjustable bushings are designed to protect wire, cable, tubing or irregular shaped items from sharp, unfinished edges. The web or shutters help absorb shock and vibration. They have a split design allowing the bushings to be assembled into holes that may already contain a bundle. Fingertip pressure required to snap lock the bushing into its mounting hole. UL Recognized: E320906

Snap Fit Bushings - Closed

Snap Fit Bushings protect wires, cables, and tubing from sharp edges of sheet metal holes. The push-fit design easily installs in common panel thicknesses while the durable material creates a smooth opening. Fingertip pressure to install. Withstands a push back force of greater than 35 pounds

Snap Fit Bushings - Open/Closed

Snap Fit Bushings protect wires, cables, and tubing from sharp edges of sheet metal holes. The split, push-fit design allows this bushing to be easily assembled into holes that already contain a bundle. Fingertip pressure to install. Withstands a push back force of greater than 35 pounds. UL Approved: E320906

Snub Bushings

Opens to accept cables then close firmly when installed into a hole. The durable material provides insulation and slight strain relief while protecting cables and wires from raw edges. Available in three sizes to hold bundle range from .15 to .28""

Strain Relief Bushings - Double Locking

Strain Relief Bushings feature a double locking mechanism. They are mounted to the edge of a chassis or into a split panel to protect cables, wires and other equipment from movement and chaffing.

The bushing absorbs the forces of pull, push and twist to help prevent strain damage to cables and equipment. They also help prevent accidental disconnections - so are a highly cost-effective and time saving solution.

In addition; they help anchor cables to equipment and also seal the cable entry point.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Flat Cable

Strain Relief Bushings protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord.

These bushings eliminate cable strain and wear. They are suitable for round or elongated holes and fit flat or round cables. They can withstand temperatures up to +85 degrees celsius.

Quick and easy to install; they are crimped on to cable and inserted into the hole using an installation tool (sold separately).

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Non-Slip

These Strain Relief Bushings with non-slip properties replace the UL Knot method of providing strain relief, without requiring cutting or tools.

To install; simply loop the wire through the bushing. Then flip the hinge pin through the wire, and pull the wire tight. Then snap the wire straight.

The bushing effectively creates a loop in the cable or wire to protect it from the forces of pull, push and twist.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating
  • ISR-14-27

Strain Relief Bushings - Round Cable

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Self Lock

Strain Relief Bushing helps protect wires and cables by absorbing the force of pull, push and twist. This increases the lifespan of your cables, as well as helping to minimise damage to other equipment.

These bushings feature a self-locking tab that keeps the cable assembly secure and speeds up installation. They bushing self-locks on to the cable and this allows it to be inserted prior to mounting into a square or rectangular shaped hole.

Suitable for flat or round cables.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Split Panel

Strain Relief Bushings designed for split panels. They securely anchor, insulate and protect cables when mounted on a split panel.

They offer ideal protection from the forces of pull, push and twist and are suitable for use with flat or round cables.

Material: Nylon 6/6Colour: BlackUL94 V2 Material Flammability Rating