Menu Search

Adhesive Base Support - Non-Locking

In stock

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Panel Thickness A Range Base Length Spacer Length View
$0.9605 - $1.1525 2000 In stock
0.157 in
0.701 in
0.874 in
$0.8679 - $1.0416 2000 In stock
0.157 in
0.701 in
0.252 in
$0.9204 - $1.1046 15000 In stock
0.157 in
0.701 in
0.626 in
$0.8807 - $1.0566 8000 In stock
0.157 in
0.701 in
0.374 in
$1.0017 - $1.202 Request the lead time here
0.157 in
0.701 in
1.126 in
$0.9404 - $1.481 5000 In stock
0.157 in
0.701 in
0.752 in
$0.8889 - $1.0665 Request the lead time here
0.157 in
0.701 in
0.563 in
$0.8558 - $1.0266 2000 In stock
0.157 in
0.701 in
0.189 in
$0.9809 - $1.1769 1000 In stock
0.157 in
0.701 in
1 in
$0.9011 - $1.4189 1000 In stock
0.157 in
0.701 in
0.5 in
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 22.2 mm | 0.875 in

CBSB-14-01A-RT

Price Range
$1.1525 - $0.9605

Stock Levels
2000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 6.4 mm | 0.250 in

CBSB-4-01A-RT

Price Range
$1.0416 - $0.8679

Stock Levels
2000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 15.9 mm | 0.625 in

CBSB-10-01A-RT

Price Range
$1.1046 - $0.9204

Stock Levels
15000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 9.5 mm | 0.375 in

CBSB-6-01A-RT

Price Range
$1.0566 - $0.8807

Stock Levels
8000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 28.6 mm | 1.125 in

CBSB-18-01A-RT

Price Range
$1.202 - $1.0017

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 19.1 mm | 0.750 in

CBSB-12-01A-RT

Price Range
$1.481 - $0.9404

Stock Levels
5000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 14.3 mm | 0.563 in

CBSB-9-01A-RT

Price Range
$1.0665 - $0.8889

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 4.8 mm | 0.188 in

CBSB-3-01A-RT

Price Range
$1.0266 - $0.8558

Stock Levels
2000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 25.4 mm | 1.000 in

CBSB-16-01A-RT

Price Range
$1.1769 - $0.9809

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.700 in ; Base Width 17.8 mm | 0.700 in ; Spacer Length 12.7 mm | 0.500 in

CBSB-8-01A-RT

Price Range
$1.4189 - $0.9011

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F