Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Wire Lanyards

 (2 product groups)

Wire lanyards are ideal for tethering and loss prevention and due to their strength and flexibility. Our range features wire rope lanyards in various types of terminus and styles to ensure the correct choice for your application. Stocked also in a choice of wire materials such as stainless steel and galvanised with various jacket materials too such as nylon and PVC. Wire lanyards are used in numerous applications and can be used in many ways including as door-restraint cables, theft-prevention cables, even as aerospace fastener lanyards.

Wire Rope Lanyards

Wire Rope Lanyard assemblies are used to attach quick-release pins to a fixture or frame in order to prevent the pins from being misplaced when not in use. This makes them ideal for tethering and loss prevention.

Wire Lanyards are made from 7X7 aircraft cable and are available in both Steel and Stainless Steel options. Galvanized Steel cable or wire is coated in a PVC overlay and offers a strong, flexible and protected smooth finish. Stainless Steel also provides a strong, flexible and protected finish with a Nylon overlay. Stainless Steel also offers added protection against corrosion.

  • Wire Materials: Stainless Steel and Galvanized Steel
  • Jacket Materials: Nylon and PVC
  • Jacket Colors: Clear and Green
  • Tab Material: Aluminum
  • Crimp Material: Aluminum
  • Stake Eye Material: Nickel Plated Steel

Not for load bearing applications, however suitable load bearing options are available upon request. Additionally, other terminus configurations are also available upon request.

Wire Rope Lanyards Coiled

These Coiled Wire Rope Lanyards, are extremely durable and highly elastic. A stretched lanyard will expand to more than 10 times its contracted length, making it ideal for securing pins, tools, identification badges, and any application that needs a large positioning tolerance.

A choice of terminus ends are available, including; stake eyes, split rings, and tails. There are also different lengths to choose from, whatever your application needs.

The Lanyard is made from Polyurethane (PU), which is a flexible, lightweight and durable material. It has high abrasion resistance, is resistant to cuts and tears, and offers resistance from oils, ozone and radiation.

  • Lanyard Material: Polyurethane
  • Split Ring Material: Nickel Plated Steel
  • Crimp Material: Aluminum

Not for load bearing applications, however suitable load bearing options are available upon request.