Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

End Caps

 (13 product groups)

We stock a huge range of rubber and plastic end caps that are suited to multiple applications and uses. Our selection of caps are manufactured to the highest standards and the breadth of this range ensures a wide choice when it comes to materials, shapes and sizes. These Caps meet an array of different uses such as finishing and masking. It's no surprise that our range of End Caps is one of our popular ranges with customers, when you consider the amount of processes and projects that demand the use of these caps.

Banjo Bolt Caps

A Protection Cap and Retaining Washer in a single unit. These Banjo Bolt Caps hold everything together during assembly, storage and shipping.

A highly versatile cap that will protect your application against damage and the ingress of dirt. The product is also supplied with bridged retaining loops. The caps are easy to grip, even when wearing gloves and are available in a choice of sizes to suit your project needs.

  • Material: Low-Density Polyethylene (LDPE)
  • Color: Black

Driveshaft Protection Caps

Driveshaft Protection Caps are used for the protection and masking of driveshaft, and the surrounding bearings, from oil and an array of chemicals.

Our range fits DIN 748, IEC 600-72 and ISO R775.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Yellow

Finned Stud Caps

Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.

It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.

  • Material: LDPE
  • Colour: Natural

Flanged Caps

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE
  • Colour: Natural, Orange, Red

Flexible End Caps - Acid Resistance

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Grease Fitting Caps

Grease Fitting Caps are easy to install and remove as they can be applied with or without tools. These caps help protect grease fittings from contaminants such as dirt, dust and moisture.

The cap is easily applied, and an inner lip adds a secure fit to grease fittings used in mechanical systems to introduce lubricants into the bearing.

This type of grease cap is used in a wide range of applications, including automotive, machinery and industrial environments, where it helps maintain the performance and reliability of equipment by ensuring that grease fittings remain clean and functional.

  • Material: Polyvinyl Chloride (PVC)
  • Colour: Yellow

Packaging Tube Caps

Packaging Tube Caps are meant to fit securely over the end of a packaging tube, closing it off and preventing accidental spills or leakage while keeping the contents safe, secure, and airtight. They also have an internal rib which provides a quick and tight fit on packaging tube containers.

These tube caps are strong, durable, and resistant to external variables like temperature and humidity. For use in applications during storage, transportation, and display, and in industries such as pharmaceuticals.

  • Material: LDPE
  • Colour: Blue

Push Fit End Caps

Push Fit End Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly, and transportation.

Manufactured from a soft, durable TPE that provides a better grip, and a tight fit. Easy to install and remove.

Commonly used in plumbing, HVAC, and industrial applications.

  • Suitable metric and UNF threads.
  • Protects pipe ends from damage. Keeps dirt and debris out.
  • Can operate in temperatures ranging from -60 C up to 135 C.
Material: TPE, LDPE Colour: Blue, Red Series Code: SRCFBTPE, SRCFB

Round End Caps

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: LDPE
  • Colour: Blue, Black, Natural, Yellow, Red

Round Vinyl End Caps

Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants. In addition, it can withstand temperatures up to 350F.

Material: Polyvinyl Chloride (PVC) Colour: Black, Yellow, Red, White

Soft Knurled Caps

Soft Knurled Caps are a simple and economical way of protecting metric and UNF threads during painting, assembly or transportation. They have a knurled exterior and are manufacured from a soft, durable TPE that provides a better grip and a tight fit. Protects pipe ends from damage, and keeps dirt and debris out.

Easy to install and remove. They can operate in a temperature from -60 C up to 135 C.

Commonly used in plumbing, HVAC, and industrial applications.

  • Simple and economical way of protecting metric and UNF threads.
  • Easy to install and remove.
  • Operatures in temperatures from mimimum -60 C up to maximum 135 C.
Material: TPE Colour: Blue Series Code: SRF0010

Stretch Fit Caps

Stretch Fit Cover caps are designed to mask awkward shapes and protect against dirt and moisture during storage and shipping. They have an elasticated bottom to hold it onto the mating part. This can also be used as a general paint mask in ambient temperature environments.

They are able to cover a wide range of diameters and shapes of parts such as furniture, for added versatility. It withstands temperatures up to 60 C | 140 F, and are reusable due to their material.

  • Material: PE
  • Colour: Clear, Blue

Water & Gas Meter Caps

Water & Gas Meter Caps are designed to protect from gas and water threads. Ideal for use in meter boxes and may be secured in place with screws or other fasteners. They remain on the unit until installed, making them easy to install and remove.

These push fit caps help ensure reliable operation of water and gas distribution.

  • Material: Low density polyethylene (LDPE)
  • Colour: Black