Menu Search

Adhesive Base Support - Non-Locking

In stock

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Base Width Panel Thickness A Range Base Length Spacer Length View
$0.6836 - $0.7769 3000 In stock
0.157 in
0.701 in
0.752 in
$0.6461 - $0.7346 Request the lead time here
0.157 in
0.701 in
0.563 in
$0.6693 - $0.7604 15000 In stock
0.157 in
0.701 in
0.626 in
$0.713 - $0.8106 1000 In stock
0.157 in
0.701 in
1 in
$0.6222 - $0.7068 3000 In stock
0.157 in
0.701 in
0.189 in
$0.6983 - $0.7937 1000 In stock
0.157 in
0.701 in
0.874 in
$0.6404 - $0.7277 9000 In stock
0.157 in
0.701 in
0.374 in
$0.6312 - $0.7172 1000 In stock
0.157 in
0.701 in
0.252 in
$0.6552 - $0.7446 1000 In stock
0.157 in
0.701 in
0.5 in
$0.728 - $0.8277 Request the lead time here
0.157 in
0.701 in
1.126 in
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 19.1 mm | 0.752 in

CBSB-12-01A-RT

Price Range
$0.7769 - $0.6836

Stock Levels
3000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 14.3 mm | 0.563 in

CBSB-9-01A-RT

Price Range
$0.7346 - $0.6461

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 15.9 mm | 0.626 in

CBSB-10-01A-RT

Price Range
$0.7604 - $0.6693

Stock Levels
15000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 25.4 mm | 1 in

CBSB-16-01A-RT

Price Range
$0.8106 - $0.713

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 4.8 mm | 0.188 in

CBSB-3-01A-RT

Price Range
$0.7068 - $0.6222

Stock Levels
3000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 22.2 mm | 0.874 in

CBSB-14-01A-RT

Price Range
$0.7937 - $0.6983

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 9.5 mm | 0.374 in

CBSB-6-01A-RT

Price Range
$0.7277 - $0.6404

Stock Levels
9000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 6.4 mm | 0.252 in

CBSB-4-01A-RT

Price Range
$0.7172 - $0.6312

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 12.7 mm | 0.5 in

CBSB-8-01A-RT

Price Range
$0.7446 - $0.6552

Stock Levels
1000 In stock
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Adhesive Base Support - Base Length 17.8 mm | 0.701 in ; Base Width 17.8 mm | 0.701 in ; Spacer Length 28.6 mm | 1.125 in

CBSB-18-01A-RT

Price Range
$0.8277 - $0.728

Stock Levels
Request the lead time here
Attributes
  • Base Width
    0.701 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Panel Thickness A
    0.063 in
  • Minimum Operating Temperature
    -40 °F