Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Panel Thickness A Range | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4958 - $0.5631 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.250 in
6.4 mm
|
||
| $0.5256 - $0.5975 | 6000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.625 in
15.9 mm
|
||
| $0.5033 - $0.5721 | 1000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.375 in
9.5 mm
|
||
| $0.5144 - $0.5844 | 5000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.500 in
12.7 mm
|
||
| $0.5199 - $0.5909 | 1000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.563 in
14.3 mm
|
||
| $0.4991 - $0.5667 | 8000 In stock |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.313 in
8 mm
|
||
| $0.5088 - $0.578 | Request the lead time here |
0.100 in
2.5 mm
|
0.500 in
12.7 mm
|
|
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue