Menu Search

Adhesive Full Face Flange Protectors

In stock

Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.

The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.

No fasteners are required.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Compatible Nominal Pipe Size Class Pressure Rating Outside Diameter View
$1.2872 - $3.405 38 In stock
1 in
150
4.250 in
$1.607 - $4.2677 Request the lead time here
1.5 in
150
5.000 in
  • of 2
Adhesive Full Face Flange Protector - Compatible Nominal Pipe Size 25.4 mm | 1 in ; Class Pressure Rating (All) 150 ; Outside Diameter 108.0 mm | 4.252 in

PG150-1A

Price Range
$3.405 - $1.2872

Stock Levels
38 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    4.250 in
  • Compatible Nominal Pipe Size
    1 in
Adhesive Full Face Flange Protector - Compatible Nominal Pipe Size 38.1 mm | 1.5 in ; Class Pressure Rating (All) 150 ; Outside Diameter 127.0 mm | 5 in

PG150-1-1/2A

Price Range
$4.2677 - $1.607

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyethylene
  • Class Pressure Rating
    150
  • Outside Diameter
    5.000 in
  • Compatible Nominal Pipe Size
    1.5 in