Menu Search

All-Fit Bushings - Open/Closed

In stock

Open Bushings that are universal in nature feature an easy to push in design. This allows them to easily lock into place at common panel thickesses. The split design allows side entry of pre-assembled cords, cables or tubes that have segments larger than the bushings internal diameter, such as connectors.

They offer ideal protection for wires, cables and tubing from unfinished, sharp edges. The open design allows the bushing to be assembled into holes that already contain a bundle. They can be adjusted to accept various diameters and shapes. Effortlessly installed with fingertip pressure, meaning no tools are required for installation.

  • Material: Nylon 6/6
  • Color: Black
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Panel Thickness Range View
PGSC-1422A 5580 In stock
32600 In stock
2500 In stock
20400 In stock
All-Fit Bushings - Open/Closed - Open, ; 22.3 mm | 0.878 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-1422A


Stock Levels
5580 In stock
Attributes
  • Flange Thickness
    0.039 in
  • Head Diameter
    0.937 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.453 in
  • Colour
    Black
All-Fit Bushings - Open/Closed - Open, ; 27.9 mm | 1.099 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-2128A


Stock Levels
32600 In stock
Attributes
  • Flange Thickness
    0.039 in
  • Head Diameter
    1.161 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.453 in
  • Colour
    Black
All-Fit Bushings - Open/Closed - Open, ; 19.1 mm | 0.750 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-1319A


Stock Levels
2500 In stock
Attributes
  • Flange Thickness
    0.039 in
  • Head Diameter
    0.858 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.39 in
  • Colour
    Black
All-Fit Bushings - Open/Closed - Open, ; 25.5 mm | 1.002 in ; 0.8 - 3 mm | 0.031 - 0.118 in

PGSC-1926A


Stock Levels
20400 In stock
Attributes
  • Flange Thickness
    0.039 in
  • Head Diameter
    1.063 in
  • Maximum Panel Thickness
    0.118 in
  • Overall Height
    0.453 in
  • Colour
    Black