These Aluminium P Clamps protect, secure, and route cables, wires, and hoses. Furthermore, its "P" shape prevents cables from slipping or shifting during operation. Its material has high strength, durability, and corrosion resistance. This ensures the clamp will withstand extreme weather conditions and maintain its performance over time.
It is simple to install by screwing it in with a #10/M5 screw or other fastener. This ensures a stable and secure installation, reducing the possibility of cables or other components being loose or removed. It is available in bundles ranging from 1/8" to 1-1/4". It is commonly used in various applications, such as automotive, construction, HVAC, and plumbing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|
| AL4A | $0.2889 - $0.8001 | 10800 In stock |
0.250 in
6.4 mm
|
0.375 in
9.5 mm
|
|
| $0.2627 - $0.7694 | 22000 In stock |
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
||
| AL3A | $0.2627 - $0.7694 | 37000 In stock |
0.188 in
4.8 mm
|
0.375 in
9.5 mm
|
|
| $0.2931 - $0.8121 | 4000 In stock |
0.313 in
8 mm
|
0.375 in
9.5 mm
|
||
| $0.6375 - $1.7789 | 4500 In stock |
0.625 in
15.9 mm
|
0.375 in
9.5 mm
|
||
| $0.3318 - $0.8883 | 800 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
||
| $1.0965 - $3.0719 | 10189 In stock |
1.250 in
31.8 mm
|
0.500 in
12.7 mm
|
||
| 3500 In stock |
0.563 in
14.3 mm
|
0.375 in
9.5 mm
|
|||
| $0.2909 - $0.8336 | 10030 In stock |
0.375 in
9.5 mm
|
0.375 in
9.5 mm
|
||
| $0.3045 - $0.8457 | Request the lead time here |
0.438 in
11.1 mm
|
0.375 in
9.5 mm
|
||
| $0.7724 - $1.9494 | 8002 In stock |
|
0.5 in
12.7 mm
|
||
| $0.9504 - $2.4089 | 9897 In stock |
|
0.5 in
12.7 mm
|
||
| $0.882 - $2.1869 | 5301 In stock |
|
0.5 in
12.7 mm
|
||
| $1.0404 - $2.5758 | 3231 In stock |
|
0.5 in
12.7 mm
|
||
| $1.1531 - $2.8559 | 2510 In stock |
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue