Menu Search

Beaded Cable Ties - Screw Mount

In stock

These Beaded Cable Ties provide a secure and durable hold for cables and wires. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.

They can be screwed or bolted down to metal or wood panels, offering an added layer of stability and ensuring the cable tie remains firmly in place even in applications with severe movement or vibrations. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.

  • Material: Nylon, PP
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 HB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Length View
ST-205 $0.1848 - $0.2222 Request the lead time here
5 in
$0.2805 - $0.3365 37000 In stock
5 in
Ball Cable Tie - Natural ; Polypropylene ; 127 mm | 5.000 in

ST-205

Price Range
$0.2222 - $0.1848

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    5 in
  • Maximum Cable Bundle Diameter
    1.252 in
  • Colour
    Natural
  • Material
    PP
  • Material Flammability Standard
    UL94 HB
Ball Cable Tie - Natural ; Nylon 6/6 ; 127 mm | 5.000 in

ST-305

Price Range
$0.3365 - $0.2805

Stock Levels
37000 In stock
Attributes
  • Overall Length
    5 in
  • Maximum Cable Bundle Diameter
    1.252 in
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2