Menu Search

Beaded Cable Ties - Standard, Removable

In stock

These Beaded Cable Ties are designed to provide secure and reliable cable management. With their unique beaded design and material, these cable ties offer exceptional flexibility, ease of use, and reusability. They also keep wires from slipping or sliding due to pulling forces.

They are easy to install and remove as needed for troubleshooting and repair. Used in various applications such as electrical wiring, data cabling, HVAC systems, automotive, and manufacturing.

  • Material: PP, PA, Nylon,
  • Colour: Yellow, Red, Blue, Natural, Black
  • Material Flammability Standard: UL94 HB, UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Head Shape Overall Length Colour View
2000 In stock
Oval
5 in
Yellow
Request the lead time here
Teardrop
12.752 in
Yellow
18000 In stock
Teardrop
10.752 in
Yellow
21000 In stock
Teardrop
12.752 in
Green
5000 In stock
Oval
4 in
Black
7000 In stock
Oval
6 in
Black
8000 In stock
Oval
6 in
Red
23000 In stock
Oval
6 in
Green
44000 In stock
Teardrop
10.752 in
Red
Request the lead time here
Oval
2.5 in
Red
27000 In stock
Oval
4 in
Green
3000 In stock
Teardrop
8.752 in
Green
48000 In stock
5.906 in
Natural
21000 In stock
Teardrop
10.752 in
Black
1000 In stock
Teardrop
12.752 in
Red
8000 In stock
Teardrop
8.752 in
Yellow
Request the lead time here
Teardrop
10.752 in
Black
33000 In stock
Oval
2.5 in
Natural
15000 In stock
Oval
4 in
Natural
4000 In stock
Oval
5 in
Natural
  • of 3
Ball Cable Tie - Yellow ; Polypropylene ; Overall Length 127 mm | 5.000 in ; Head Shape Oval

BT-5-10-YL


Stock Levels
2000 In stock
Attributes
  • Overall Length
    5 in
  • Maximum Cable Bundle Diameter
    1.252 in
  • Colour
    Yellow
  • Material
    PP
  • Type
    1
Ball Cable Tie - Yellow ; Polypropylene ; Overall Length 323.9 mm | 12.750 in ; Head Shape Teardrop

BT-12-10-YL


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    12.752 in
  • Maximum Cable Bundle Diameter
    3.626 in
  • Colour
    Yellow
  • Material
    PP
  • Type
    2
Ball Cable Tie - Yellow ; Polypropylene ; Overall Length 273.1 mm | 10.750 in ; Head Shape Teardrop

BT-10-10-YL


Stock Levels
18000 In stock
Attributes
  • Overall Length
    10.752 in
  • Maximum Cable Bundle Diameter
    3.374 in
  • Colour
    Yellow
  • Material
    PP
  • Type
    2
Ball Cable Tie - Green ; Polypropylene ; Overall Length 323.9 mm | 12.750 in ; Head Shape Teardrop

BT-12-10-BL


Stock Levels
21000 In stock
Attributes
  • Overall Length
    12.752 in
  • Maximum Cable Bundle Diameter
    3.626 in
  • Colour
    Green
  • Material
    PP
  • Type
    2
Ball Cable Tie - Black ; Polypropylene ; Overall Length 101.6 mm | 4.000 in ; Head Shape Oval

BT-4-10-BK


Stock Levels
5000 In stock
Attributes
  • Overall Length
    4 in
  • Maximum Cable Bundle Diameter
    1 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 HB
  • Material
    Nylon
Ball Cable Tie - Black ; Nylon 6/6 ; Overall Length 152.4 mm | 6.000 in ; Head Shape Oval

BT-6-01-BK


Stock Levels
7000 In stock
Attributes
  • Overall Length
    6 in
  • Maximum Cable Bundle Diameter
    1.752 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 HB
  • Material
    Nylon
Ball Cable Tie - Red ; Polypropylene ; Overall Length 152.4 mm | 6.000 in ; Head Shape Oval

BT-6-10-RD


Stock Levels
8000 In stock
Attributes
  • Overall Length
    6 in
  • Maximum Cable Bundle Diameter
    1.752 in
  • Colour
    Red
  • Material
    PP
  • Type
    1
Ball Cable Tie - Green ; Polypropylene ; Overall Length 152.4 mm | 6.000 in ; Head Shape Oval

BT-6-10-BL


Stock Levels
23000 In stock
Attributes
  • Overall Length
    6 in
  • Maximum Cable Bundle Diameter
    1.752 in
  • Colour
    Green
  • Material
    PP
  • Type
    1
Ball Cable Tie - Red ; Polypropylene ; Overall Length 273.1 mm | 10.750 in ; Head Shape Teardrop

BT-10-10-RD


Stock Levels
44000 In stock
Attributes
  • Overall Length
    10.752 in
  • Maximum Cable Bundle Diameter
    3.374 in
  • Colour
    Red
  • Material
    PP
  • Type
    2
Ball Cable Tie - Red ; Polypropylene ; Overall Length 63.5 mm | 2.500 in ; Head Shape Oval

BT-2-10-RD


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    2.5 in
  • Maximum Cable Bundle Diameter
    0.563 in
  • Colour
    Red
  • Material
    PP
  • Type
    1
Ball Cable Tie - Green ; Polypropylene ; Overall Length 101.6 mm | 4.000 in ; Head Shape Oval

BT-4-10-BL


Stock Levels
27000 In stock
Attributes
  • Overall Length
    4 in
  • Maximum Cable Bundle Diameter
    1 in
  • Colour
    Green
  • Material
    PP
  • Type
    1
Ball Cable Tie - Green ; Polypropylene ; Overall Length 222.3 mm | 8.750 in ; Head Shape Teardrop

BT-8-10-BL


Stock Levels
3000 In stock
Attributes
  • Overall Length
    8.752 in
  • Maximum Cable Bundle Diameter
    2.374 in
  • Colour
    Green
  • Material
    PP
  • Type
    2
Ball Cable Tie - Natural ; Nylon 6/6, 149.9 mm | 5.900 in

LBT-18-01


Stock Levels
48000 In stock
Attributes
  • Overall Length
    5.906 in
  • Maximum Cable Bundle Diameter
    1.402 in
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Material
    Nylon 6/6
Ball Cable Tie - Black ; Nylon 6/6 ; Overall Length 273.1 mm | 10.750 in ; Head Shape Teardrop

BT-10-01-BK


Stock Levels
21000 In stock
Attributes
  • Overall Length
    10.752 in
  • Maximum Cable Bundle Diameter
    3.374 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 HB
  • Material
    Nylon
Ball Cable Tie - Red ; Polypropylene ; Overall Length 323.9 mm | 12.750 in ; Head Shape Teardrop

BT-12-10-RD


Stock Levels
1000 In stock
Attributes
  • Overall Length
    12.752 in
  • Maximum Cable Bundle Diameter
    3.626 in
  • Colour
    Red
  • Material
    PP
  • Type
    2
Ball Cable Tie - Yellow ; Polypropylene ; Overall Length 222.3 mm | 8.750 in ; Head Shape Teardrop

BT-8-10-YL


Stock Levels
8000 In stock
Attributes
  • Overall Length
    8.752 in
  • Maximum Cable Bundle Diameter
    2.374 in
  • Colour
    Yellow
  • Material
    PP
  • Type
    2
Ball Cable Tie - Black ; Polypropylene ; Overall Length 273.1 mm | 10.750 in ; Head Shape Teardrop

BT-10-10-BK


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    10.752 in
  • Maximum Cable Bundle Diameter
    3.374 in
  • Colour
    Black
  • Material Flammability Standard
    UL94 HB
  • Material
    Nylon
Ball Cable Tie - Natural ; Nylon 6/6 ; Overall Length 63.5 mm | 2.500 in ; Head Shape Oval

BT-2-01-NT


Stock Levels
33000 In stock
Attributes
  • Overall Length
    2.5 in
  • Maximum Cable Bundle Diameter
    0.563 in
  • Colour
    Natural
  • Material
    PP
  • Type
    1
Ball Cable Tie - Natural ; Nylon 6/6 ; Overall Length 101.6 mm | 4.000 in ; Head Shape Oval

BT-4-01-NT


Stock Levels
15000 In stock
Attributes
  • Overall Length
    4 in
  • Maximum Cable Bundle Diameter
    1 in
  • Colour
    Natural
  • Material
    PP
  • Type
    1
Ball Cable Tie - Natural ; Nylon 6/6 ; Overall Length 127 mm | 5.000 in ; Head Shape Oval

BT-5-01-NT


Stock Levels
4000 In stock
Attributes
  • Overall Length
    5 in
  • Maximum Cable Bundle Diameter
    1.252 in
  • Colour
    Natural
  • Material
    PP
  • Type
    1