Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Belt Cable Ties are used during shipping and packaging to organise, bundle, wrap, and secure electrical cables and wires. They have high tensile strength and ensure that wires are securely attached without the risk of breaking or falling loose.
They also offer a flexible design that makes them easy to use and install and have a quick release mechanism. They can withstand different environmental conditions, including moisture or dust. Commonly used in electrical installations, automotive and construction applications.
For details regarding our delivery estimates, please get in touch with our customer service.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| $0.1745 - $0.1964 | 1000 In stock |
|
3.898 in
99.0 mm
|
||
| $0.192 - $0.2166 | Request the lead time here |
|
4.921 in
125.0 mm
|
||
| $0.219 - $0.2468 | 12000 In stock |
|
5.906 in
150.0 mm
|
||
| $0.1871 - $0.1871 | 100 In stock |
1.772 in
45.0 mm
|
6.299 in
160.0 mm
|
||
| $0.1871 - $0.1871 | Request the lead time here |
1.772 in
45.0 mm
|
6.299 in
160.0 mm
|
||
| $0.1871 - $0.1871 | Request the lead time here |
1.969 in
50.0 mm
|
9.213 in
234.0 mm
|
||
| $0.1871 - $0.1871 | Request the lead time here |
1.378 in
35.0 mm
|
5.118 in
130.0 mm
|
||
| $0.1871 - $0.1871 | Request the lead time here |
1.496 in
38.0 mm
|
5.512 in
140.0 mm
|
||
| $0.3051 - $0.3051 | 10300 In stock |
1.969 in
50.0 mm
|
9.213 in
234.0 mm
|
||
| $0.1871 - $0.1871 | 20800 In stock |
1.378 in
35.0 mm
|
5.118 in
130.0 mm
|
||
| $0.3051 - $0.3051 | Request the lead time here |
1.496 in
38.0 mm
|
5.512 in
140.0 mm