Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
53 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.273 - $1.7726 5000 In stock
Black
PVC
$0.2424 - $1.5647 5000 In stock
Black
TPE
$0.5855 - $3.8013 3077 In stock
Black
TPE
15172B $1.1987 - $7.7423 2918 In stock
Black
TPE
$0.4385 - $2.8454 12841 In stock
Black
TPE
$0.9141 - $5.9234 2986 In stock
Black
TPE
$2.265 - $5.251 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.8162 - $5.2937 7484 In stock
Black
PVC
$0.7673 - $4.9674 3997 In stock
Black
PVC
$0.2871 - $1.8449 17243 In stock
Black
TPE
15168B $0.9072 - $5.8535 3866 In stock
Black
TPE
$0.9485 - $3.673 12800 In stock
Black
Silicone Rubber
0.039 - 0.079 in
$0.497 - $3.2184 3776 In stock
Black
PVC
$0.1365 - $0.8817 9541 In stock
Black
TPE
$0.1857 - $1.2014 24803 In stock
Black
PVC
$0.1334 - $0.8628 13487 In stock
Black
PVC
$0.1904 - $1.2315 4220 In stock
Black
PVC
10705B $0.4175 - $2.682 Request the lead time here
Black
PVC
$0.2151 - $1.3925 4549 In stock
Black
PVC
$0.2496 - $1.6185 5900 In stock
Black
PVC
  • of 3
Blanking Plug - Push Fit; Compatible Hole Diameter 19.8 mm | 0.781 in; Overall Diameter 25.0 mm | 0.984 in; Polyvinyl Chloride; Black

10499A

Price Range
$1.7726 - $0.273

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 12.7 mm | 0.500 in; Overall Diameter 18.7 mm | 0.736 in; Thermoplastic Rubber; Black

15157B

Price Range
$1.5647 - $0.2424

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Thermoplastic Rubber; Black

15166B

Price Range
$3.8013 - $0.5855

Stock Levels
3077 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 51.6 mm | 2.031 in; Overall Diameter 57.5 mm | 2.264 in; Thermoplastic Rubber; Black

15172B

Price Range
$7.7423 - $1.1987

Stock Levels
2918 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 19.1 mm | 0.750 in; Overall Diameter 25.0 mm | 0.984 in; Thermoplastic Rubber; Black

15160B

Price Range
$2.8454 - $0.4385

Stock Levels
12841 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 38.1 mm | 1.500 in; Overall Diameter 43.7 mm | 1.72 in; Thermoplastic Rubber; Black

15171B

Price Range
$5.9234 - $0.9141

Stock Levels
2986 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - ; Overall Diameter 56.0 mm | 2.205 in ; Push Fit ; Silicone ; Black

551851

Price Range
$5.251 - $2.265

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    2.441 in
  • Overall Height
    0.953 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone Rubber
Blanking Plug - Push Fit; Compatible Hole Diameter 38.1 mm | 1.500 in; Overall Diameter 43.7 mm | 1.72 in; Polyvinyl Chloride; Black

10877B

Price Range
$5.2937 - $0.8162

Stock Levels
7484 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 32 mm | 1.260 in; Overall Diameter 38.2 mm | 1.504 in; Polyvinyl Chloride; Black

11281B

Price Range
$4.9674 - $0.7673

Stock Levels
3997 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 14.9 mm | 0.587 in; Overall Diameter 20.0 mm | 0.787 in; Thermoplastic Rubber; Black

15158B

Price Range
$1.8449 - $0.2871

Stock Levels
17243 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 31.8 mm | 1.250 in; Overall Diameter 38.2 mm | 1.504 in; Thermoplastic Rubber; Black

15168B

Price Range
$5.8535 - $0.9072

Stock Levels
3866 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Compatible Hole Diameter 22.8 mm | 0.898 in ; Overall Diameter 44.3 mm | 1.744 in ; Push Fit ; Silicone ; Black

551849

Price Range
$3.673 - $0.9485

Stock Levels
12800 In stock
Attributes
  • Overall Diameter
    1.744 in
  • Overall Height
    0.65 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - Push Fit; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

11148B

Price Range
$3.2184 - $0.497

Stock Levels
3776 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 6.4 mm | 0.250 in; Overall Diameter 9.5 mm | 0.374 in; Thermoplastic Rubber; Black

15151B

Price Range
$0.8817 - $0.1365

Stock Levels
9541 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 9 mm | 0.354 in; Overall Diameter 15.0 mm | 0.591 in; Polyvinyl Chloride; Black

10488B

Price Range
$1.2014 - $0.1857

Stock Levels
24803 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 4.7 mm | 0.187 in; Overall Diameter 9.3 mm | 0.366 in; Polyvinyl Chloride; Black

10860B

Price Range
$0.8628 - $0.1334

Stock Levels
13487 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Compatible Hole Diameter 31.8 mm | 1.250 in ; Overall Diameter 38.2 mm | 1.504 in ; Push Fit ; PVC ; Black

11239B

Price Range
$1.2315 - $0.1904

Stock Levels
4220 In stock
Attributes
  • Overall Diameter
    1.504 in
  • Overall Height
    0.276 in
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
Blanking Plug - Push Fit; Compatible Hole Diameter 25.4 mm | 1.000 in; Overall Diameter 32.0 mm | 1.26 in; Polyvinyl Chloride; Black

10705B

Price Range
$2.682 - $0.4175

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 24.6 mm | 0.968 in; Overall Diameter 30.0 mm | 1.181 in; Polyvinyl Chloride; Black

11027B

Price Range
$1.3925 - $0.2151

Stock Levels
4549 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2
Blanking Plug - Push Fit; Compatible Hole Diameter 16.3 mm | 0.642 in; Overall Diameter 20.0 mm | 0.787 in; Polyvinyl Chloride; Black

12914B

Price Range
$1.6185 - $0.2496

Stock Levels
5900 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material Flammability Standard
    UL94 V-2