Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
551846 $0.8804 - $1.2414 390 In stock
Black
Silicone Rubber
0.039 - 0.079 in
$1.659 - $3.9375 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$2.3444 - $5.4347 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.9333 - $2.4831 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.726 - $1.9308 Request the lead time here
Black
Silicone Rubber
0.039 - 0.079 in
$0.9816 - $3.8015 12800 In stock
Black
Silicone Rubber
0.039 - 0.079 in
Blanking Plug - ; Overall Diameter 28.8 mm | 1.134 in ; ; Silicone Rubber ; Black

551846

Price Range
$1.2414 - $0.8804

Stock Levels
390 In stock
Attributes
  • Overall Diameter
    1.134 in
  • Overall Height
    0.413 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Overall Diameter 50.0 mm | 1.969 in ; ; Silicone Rubber ; Black

551850

Price Range
$3.9375 - $1.659

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.969 in
  • Overall Height
    0.728 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Overall Diameter 62.0 mm | 2.441 in ; ; Silicone Rubber ; Black

551851

Price Range
$5.4347 - $2.3444

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    2.441 in
  • Overall Height
    0.953 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone Rubber
Blanking Plug - ; Overall Diameter 39.1 mm | 1.539 in ; ; Silicone Rubber ; Black

551848

Price Range
$2.4831 - $0.9333

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.539 in
  • Overall Height
    0.602 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Overall Diameter 31.8 mm | 1.252 in ; ; Silicone Rubber ; Black

551847

Price Range
$1.9308 - $0.726

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    1.252 in
  • Overall Height
    0.484 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone
Blanking Plug - ; Overall Diameter 44.3 mm | 1.744 in ; ; Silicone Rubber ; Black

551849

Price Range
$3.8015 - $0.9816

Stock Levels
12800 In stock
Attributes
  • Overall Diameter
    1.744 in
  • Overall Height
    0.65 in
  • Panel Thickness Range
    0.039 - 0.079 in
  • Colour
    Black
  • Full Material
    Silicone