Menu Search

Blanking Plugs

In stock

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
16 results
Product SKUs information
Item Code Price range Availability Cable Size Colour Material Fitting Height Panel Thickness Range Compatible Hole Diameter Range View
$0.2177 - $1.4087 14126 In stock
Black
TPR
15172B $1.1987 - $7.7423 2918 In stock
Black
TPR
$0.9141 - $5.9234 2986 In stock
Black
TPR
$0.2424 - $1.5647 5000 In stock
Black
TPR
$0.5855 - $3.8013 3077 In stock
Black
TPR
$0.9072 - $5.8535 18975 In stock
Black
TPR
$0.4385 - $2.8454 12841 In stock
Black
TPR
$0.5855 - $3.8013 3000 In stock
Black
TPR
$0.1409 - $0.9096 10246 In stock
Black
TPR
$0.5411 - $3.4982 2000 In stock
Black
TPR
$0.1983 - $1.2828 17355 In stock
Black
TPR
$0.1365 - $0.8817 9541 In stock
Black
TPR
$0.4572 - $2.9618 4583 In stock
Black
TPR
15168B $0.9072 - $5.8535 3866 In stock
Black
TPR
15159B $0.2987 - $1.9308 5000 In stock
Black
TPR
$0.2871 - $1.8449 17243 In stock
Black
TPR
Blanking Plug 0.781 in 0.984 in Push Fit

15161B

Price Range
$1.4087 - $0.2177

Stock Levels
14126 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 2.031 in 2.264 in Push Fit

15172B

Price Range
$7.7423 - $1.1987

Stock Levels
2918 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 1.500 in 1.720 in Push Fit

15171B

Price Range
$5.9234 - $0.9141

Stock Levels
2986 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 0.500 in 0.736 in Push Fit

15157B

Price Range
$1.5647 - $0.2424

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 1.000 in 1.260 in Push Fit

15166B

Price Range
$3.8013 - $0.5855

Stock Levels
3077 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 1.260 in 1.504 in Push Fit

15170B

Price Range
$5.8535 - $0.9072

Stock Levels
18975 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 0.750 in 0.984 in Push Fit

15160B

Price Range
$2.8454 - $0.4385

Stock Levels
12841 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 1.000 in 1.260 in Push Fit

15165B

Price Range
$3.8013 - $0.5855

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 0.187 in 0.366 in Push Fit

15150B

Price Range
$0.9096 - $0.1409

Stock Levels
10246 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 0.968 in 1.181 in Push Fit

15164B

Price Range
$3.4982 - $0.5411

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 0.438 in 0.697 in Push Fit

15155B

Price Range
$1.2828 - $0.1983

Stock Levels
17355 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 0.250 in 0.374 in Push Fit

15151B

Price Range
$0.8817 - $0.1365

Stock Levels
9541 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 0.866 in 1.122 in Push Fit

15162B

Price Range
$2.9618 - $0.4572

Stock Levels
4583 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 1.250 in 1.504 in Push Fit

15168B

Price Range
$5.8535 - $0.9072

Stock Levels
3866 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 0.610 in 0.866 in Push Fit

15159B

Price Range
$1.9308 - $0.2987

Stock Levels
5000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2
Blanking Plug 0.587 in 0.787 in Push Fit

15158B

Price Range
$1.8449 - $0.2871

Stock Levels
17243 In stock
Attributes
  • Fitting Style
    Push Fit
  • Hole Type
    Round Hole
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material Flammability Standard
    UL94 V-2