Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.143 - $0.3959 | 8526 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1736 - $0.4803 | 20268 In stock |
|
Black
|
PVC
|
|
|
|
||
| 11152B | $0.4539 - $1.2573 | 5998 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.2675 - $0.7364 | 5000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.6431 - $1.7886 | 3077 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.9333 - $2.4831 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.2034 - $0.5649 | 24803 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.8928 - $2.486 | 7484 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2652 - $0.7337 | 10000 In stock |
|
Black
|
PVC
|
|
|
|
||
| 15159B | $0.3281 - $0.9102 | 5000 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.9929 - $2.7515 | 18975 In stock |
|
Black
|
TPE
|
|
|
|
||
| $1.659 - $3.9375 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.591 - $1.6461 | 2000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.2369 - $0.6542 | 2549 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.1542 - $0.4298 | 10246 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.504 - $1.3952 | 4583 In stock |
|
Black
|
TPE
|
|
|
|
||
| $2.3444 - $5.4347 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.2258 - $0.6254 | 5000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2087 - $0.5795 | 4780 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.5432 - $1.5135 | 3776 In stock |
|
Black
|
PVC