These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.
It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Mounting Hole Diameter | Head Height | Length Under Head | Overall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| $0.5846 - $1.6223 | 2004 In stock |
TPE
|
0.787 in
20.0 mm
|
0.200 in
5.1 mm
|
|
|
||
| $0.8559 - $2.3775 | 37799 In stock |
TPE
|
|
|
|
|
||
| $0.5216 - $0.7677 | 7000 In stock |
TPE
|
0.551 in
14.0 mm
|
0.197 in
5.0 mm
|
|
|
||
| $0.915 - $1.3421 | Request the lead time here |
TPE
|
0.866 in
22.0 mm
|
0.177 in
4.5 mm
|
|
|
||
| $0.4538 - $0.6639 | Request the lead time here |
TPE
|
0.472 in
12.0 mm
|
0.197 in
5.0 mm
|
|
|
||
| $1.6872 - $1.9599 | 11900 In stock |
TPE
|
1.181 in
30.0 mm
|
0.167 in
4.25 mm
|
|
|
||
| $0.6882 - $1.0089 | 2000 In stock |
TPE
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
|
|
||
| $0.3285 - $0.4829 | 4000 In stock |
TPE
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
|
|
||
| $2.0592 - $4.0065 | 2192 In stock |
TPE
|
1.772 in
45.0 mm
|
0.196 in
5 mm