Menu Search

Bolt Hole Flange Protectors

In stock

Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.

These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.

The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polypropylene (PP)
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
463 results
Product SKUs information
Item Code Price range Availability Class Pressure Rating Outside Diameter Compatible Nominal Pipe Sizes (All) View
$57.3672 - $67.5117 Request the lead time here
600
59.500 in
46.000 in
$19.5423 - $34.5137 192 In stock
900
31.000 in
18.000 in
$56.901 - $94.7261 Request the lead time here
900
57.500 in
36.000 in
$2.3181 - $4.8809 Request the lead time here
6
10.433 in
DN 150
$1.131 - $2.3835 Request the lead time here
6
7.48 in
DN 80
$50.6045 - $59.4195 Request the lead time here
150
57.250 in
46.000 in
$1.2407 - $2.612 Request the lead time here
10
7.874 in
DN 80
$4.9395 - $10.4009 Request the lead time here
10
15.551 in
DN 250
$5.3871 - $11.94 124 In stock
2500
14.000 in
4.000 in
$2.3928 - $5.0396 Request the lead time here
25
10.63 in
DN 125
$19.9806 - $42.0648 Request the lead time here
25
33.268 in
DN 600
$33.581 - $55.8284 4 In stock
300
38.250 in
26.000 in
$2.8218 - $7.0194 35 In stock
300
10.000 in
4.000 in
$24.0197 - $40.1805 Request the lead time here
400
28.000 in
18.000 in
$19.6589 - $34.677 3 In stock
900
33.750 in
20.000 in
$19.7451 - $41.5682 Request the lead time here
16
33.071 in
DN 600
$0.665 - $1.4016 Request the lead time here
10
5.512 in
DN 32
$2.682 - $6.7163 56 In stock
150
9.000 in
4.000 in
$24.7194 - $43.8185 Request the lead time here
600
34.250 in
22.000 in
$14.9108 - $31.3934 Request the lead time here
25
28.74 in
DN 500
  • of 24
Bolt Hole Flange Protector - 46.000 in inch pipe size Bolt Circle Diameter 1390.7 mm | 54.750 in ; HDPE

RFL600-46A

Price Range
$67.5117 - $57.3672

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    46.000 in
  • Outside Diameter
    59.500 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 685.8 mm | 27.000 in ; PP

PCF900-18A

Price Range
$34.5137 - $19.5423

Stock Levels
192 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    31.000 in
Bolt Hole Flange Protector - 36.000 in inch pipe size Bolt Circle Diameter 1289.1 mm | 50.750 in ; HDPE

RFL900-36A

Price Range
$94.7261 - $56.901

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    36.000 in
  • Outside Diameter
    57.500 in
Bolt Hole Flange Protector - DN 150 inch pipe size Bolt Circle Diameter 225.0 mm | 8.858 in ; Corrugated PP

PCL6DN150A

Price Range
$4.8809 - $2.3181

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 150
  • Outside Diameter
    10.433 in
Bolt Hole Flange Protector - DN 80 inch pipe size Bolt Circle Diameter 150.0 mm | 5.906 in ; Corrugated PP

PCL6DN80A

Price Range
$2.3835 - $1.131

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    6
  • Compatible Nominal Pipe Sizes (All)
    DN 80
  • Outside Diameter
    7.48 in
Bolt Hole Flange Protector - 46.000 in inch pipe size Bolt Circle Diameter 1365.3 mm | 53.750 in ; HDPE

RFL150-46A

Price Range
$59.4195 - $50.6045

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    46.000 in
  • Outside Diameter
    57.250 in
Bolt Hole Flange Protector - DN 80 inch pipe size Bolt Circle Diameter 160.0 mm | 6.299 in ; Corrugated PP

PCL1016DN80A

Price Range
$2.612 - $1.2407

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    10
  • Compatible Nominal Pipe Sizes (All)
    DN 80
  • Outside Diameter
    7.874 in
Bolt Hole Flange Protector - DN 250 inch pipe size Bolt Circle Diameter 350.0 mm | 13.78 in ; Corrugated PP

PCL10DN250A

Price Range
$10.4009 - $4.9395

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    10
  • Compatible Nominal Pipe Sizes (All)
    DN 250
  • Outside Diameter
    15.551 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 273.1 mm | 10.750 in ; HDPE

RFL2500-4A

Price Range
$11.94 - $5.3871

Stock Levels
124 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    2500
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    14.000 in
Bolt Hole Flange Protector - DN 125 inch pipe size Bolt Circle Diameter 220.0 mm | 8.661 in ; Corrugated PP

PCL2540DN125A

Price Range
$5.0396 - $2.3928

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    25
  • Compatible Nominal Pipe Sizes (All)
    DN 125
  • Outside Diameter
    10.63 in
Bolt Hole Flange Protector - DN 600 inch pipe size Bolt Circle Diameter 770.0 mm | 30.315 in ; Corrugated PP

PCL25DN600A

Price Range
$42.0648 - $19.9806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    25
  • Compatible Nominal Pipe Sizes (All)
    DN 600
  • Outside Diameter
    33.268 in
Bolt Hole Flange Protector - 26.000 in inch pipe size Bolt Circle Diameter 876.3 mm | 34.500 in ; HDPE

RFL300-26A

Price Range
$55.8284 - $33.581

Stock Levels
4 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    26.000 in
  • Outside Diameter
    38.250 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 200 mm | 7.875 in ; HDPE

RFL300-4A

Price Range
$7.0194 - $2.8218

Stock Levels
35 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    300
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    10.000 in
Bolt Hole Flange Protector - 18.000 in inch pipe size Bolt Circle Diameter 628.7 mm | 24.750 in ; HDPE

RFL400-18A

Price Range
$40.1805 - $24.0197

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    400
  • Compatible Nominal Pipe Sizes (All)
    18.000 in
  • Outside Diameter
    28.000 in
Bolt Hole Flange Protector - 20.000 in inch pipe size Bolt Circle Diameter 749.3 mm | 29.500 in ; PP

PCF900-20A

Price Range
$34.677 - $19.6589

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    900
  • Compatible Nominal Pipe Sizes (All)
    20.000 in
  • Outside Diameter
    33.750 in
Bolt Hole Flange Protector - DN 600 inch pipe size Bolt Circle Diameter 770.0 mm | 30.315 in ; Corrugated PP

PCL16DN600A

Price Range
$41.5682 - $19.7451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    16
  • Compatible Nominal Pipe Sizes (All)
    DN 600
  • Outside Diameter
    33.071 in
Bolt Hole Flange Protector - DN 32 inch pipe size Bolt Circle Diameter 100.0 mm | 3.937 in ; Corrugated PP

PCL10162540DN32A

Price Range
$1.4016 - $0.665

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    10
  • Compatible Nominal Pipe Sizes (All)
    DN 32
  • Outside Diameter
    5.512 in
Bolt Hole Flange Protector - 4.000 in inch pipe size Bolt Circle Diameter 190.5 mm | 7.500 in ; HDPE

RFL150-4A

Price Range
$6.7163 - $2.682

Stock Levels
56 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    4.000 in
  • Outside Diameter
    9.000 in
Bolt Hole Flange Protector - 22.000 in inch pipe size Bolt Circle Diameter 777.9 mm | 30.625 in ; PP

PCF600-22A

Price Range
$43.8185 - $24.7194

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polypropylene
  • Class Pressure Rating
    600
  • Compatible Nominal Pipe Sizes (All)
    22.000 in
  • Outside Diameter
    34.250 in
Bolt Hole Flange Protector - DN 500 inch pipe size Bolt Circle Diameter 660.0 mm | 25.984 in ; Corrugated PP

PCL25DN500A

Price Range
$31.3934 - $14.9108

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    PolyCor Corrugated Polypropylene
  • Class Pressure Rating
    25
  • Compatible Nominal Pipe Sizes (All)
    DN 500
  • Outside Diameter
    28.74 in