Burst Guard Double Sleeve features a durable double-layer construction made from nylon multifilament, specifically designed to resist high abrasion and harsh weather conditions.
Ideal for line-of-sight hose applications, it helps control hose bursts to protect workers, equipment, and the environment.
Resistant to diesel, transmission fluid, engine oil, and coolant, this sleeve is MSHA approved for added safety and compliance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Roll Length | Flat Width | Compatible Hose Diameter | View | |
|---|---|---|---|---|---|---|
| $811.30 - $854.70 | Request the lead time here |
100 ft
30.5 m
|
2.204 in
56 mm
|
1.260 in
32 mm
|
||
| $1,371.00 - $1,442.10 | Request the lead time here |
164 ft
50 m
|
2.362 in
60 mm
|
1.330 in
33.8 mm
|
||
| $3,764.30 - $3,962.80 | Request the lead time here |
164 ft
50 m
|
6.102 in
155 mm
|
3.740 in
95 mm
|
||
| $841.90 - $887.70 | Request the lead time here |
100 ft
30.5 m
|
2.480 in
63 mm
|
1.147 in
29.1 mm
|
||
| $2,406.10 - $2,533.40 | Request the lead time here |
164 ft
50 m
|
4.330 in
110 mm
|
2.598 in
66 mm
|
||
| $590.10 - $623.20 | Request the lead time here |
150 ft
45.7 m
|
0.992 in
25.2 mm
|
0.500 in
12.7 mm
|
||
| $1,147.10 - $1,208.20 | Request the lead time here |
164 ft
50 m
|
1.929 in
49 mm
|
1.062 in
27 mm
|
||
| $1,266.70 - $1,335.30 | Request the lead time here |
100 ft
30.5 m
|
3.661 in
93 mm
|
2.165 in
55 mm
|
||
| $3,286.20 - $3,459.10 | Request the lead time here |
164 ft
50 m
|
5.472 in
139 mm
|
3.307 in
84 mm
|
||
| BG162 | $928.40 - $979.30 | 1 In stock |
100 ft
30.5 m
|
2.834 in
72 mm
|
1.620 in
41.1 mm
|
|
| $3,634.70 - $3,825.40 | Request the lead time here |
164 ft
50 m
|
5.826 in
148 mm
|
3.543 in
90 mm
|
||
| $2,345.10 - $2,469.70 | Request the lead time here |
164 ft
50 m
|
4.094 in
104 mm
|
2.440 in
62 mm
|
||
| $3,029.20 - $3,189.60 | Request the lead time here |
164 ft
50 m
|
5.000 in
127 mm
|
3.031 in
77 mm
|
||
| $857.10 - $902.90 | Request the lead time here |
150 ft
45.7 m
|
1.850 in
47 mm
|
1.000 in
25.4 mm
|
||
| $976.70 - $1,030.10 | Request the lead time here |
100 ft
30.5 m
|
3.070 in
78 mm
|
1.811 in
46 mm
|
||
| $3,136.20 - $3,301.40 | Request the lead time here |
164 ft
50 m
|
5.196 in
132 mm
|
3.149 in
80 mm
|
||
| $1,510.90 - $1,589.60 | Request the lead time here |
164 ft
50 m
|
2.716 in
69 mm
|
1.574 in
40 mm
|
||
| $2,708.80 - $2,851.30 | Request the lead time here |
164 ft
50 m
|
4.606 in
117 mm
|
2.755 in
70 mm
|
||
| $951.20 - $1,002.10 | Request the lead time here |
164 ft
50 m
|
1.496 in
38 mm
|
0.787 in
20 mm
|
||
| $1,218.40 - $1,281.90 | Request the lead time here |
164 ft
50 m
|
2.086 in
53 mm
|
1.181 in
30 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue