Menu Search

Cable Clamps - Adhesive Mount, Cord Clip

In stock

Adhesive Mount Cord Clips are quick and easy to mount and remove. It features a clip that securely routes and holds wires, cords and cables in place. Ideal for use on various surfaces, including walls, ceilings and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
$0.5811 - $0.8715 Request the lead time here
Cable Clamps - Adhesive Mount, Cord Clip -

WCB-250-01A-RT

Price Range
$0.8715 - $0.5811

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.449 in
  • Colour
    Natural
  • Material
    PA66
  • Full Material
    Nylon 6/6