Menu Search

Cable Clamps - Adhesive Mount, Single Wire

In stock

These Cable Clamps are used to organise and manage cables. They provide a neat and organised appearance by securely holding and routing single wires or cables. Some Cable Clamps have a clamp that can be lifted off the end of the tip to insert or remove cables.

It has an adhesive backing that allows for quick and easy installation on various surfaces, including walls, desks, and cabinets, without the need for drilling. The adhesive provides a strong and dependable attachment, keeping the clamps in place. They can be used for various applications such as manufacturing, construction, securing wiring harnesses, or fuel lines in automotive.

  • Material: PPE/PS
  • Colour: White
  • Material Flammability Standard: UL94 V-1

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
12000 In stock
Cable Clamps - Adhesive Mount, Single Wire - Maximum Compatible Cable Diameter - 1.5 mm | 0.059 in; PPE;PS; White

SWC-0


Stock Levels
12000 In stock
Attributes
  • Maximum Operating Temperature
    230 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 230 °F
  • Overall Height
    0.22 in
  • Colour
    White